您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GR - Standard Heel Unit (CUMSA)
DMS Diemould (UK)
DMS UK
Section 7 ( Mechanisms )
Powered by
CAD模型選擇
{dms_diemould/uk/section7/gr_sim_asy.prj},{NB=GR-283432-15},{BESTNR1=GR-283432},{X=15},{A=28},{B=34},{C=32},{D=16},{E=13.0},{F=13.0},{G=6},{H=5.0},{T=M6 x 16},{O=16},{PSTOL=0.010},{VER=2.000},{RR=0.800},{B1=4.250},{L1=12.000},{H1=5.900},{NDM=6.000},{KDM=4.775},{L=16.000},{L2=25.000},{H2=2.400},{RD=1.300},{K1=0.300},{K2=0.400},{SW=4.000},{KD=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
X
Angle
[°]
A
Diameter
[mm]
B
Length
[mm]
C
Diameter
[mm]
D
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
G
Height
[mm]
H
Length
[mm]
T
Cotton
ⁿ/ₐ
O
Diameter
[mm]
GR-182622-10
GR-182622-10
10
18
26
22
12
10.8
7.5
6
3.8
M5 x 16
10
GR-182622-15
GR-182622-15
15
18
26
22
12
10.8
7.5
6
3.8
M5 x 16
10
GR-222826-10
GR-222826-10
10
22
28
26
16
11.0
11.0
6
4.0
M6 x 16
12
GR-222826-15
GR-222826-15
15
22
28
26
16
11.0
11.0
6
4.0
M6 x 16
12
GR-283432-10
GR-283432-10
10
28
34
32
16
13.0
13.0
6
5.0
M6 x 16
16
GR-283432-15
GR-283432-15
15
28
34
32
16
13.0
13.0
6
5.0
M6 x 16
16
GR-344038-10
GR-344038-10
10
34
40
38
20
17.0
17.0
8
5.5
M8 x 20
20
GR-344038-15
GR-344038-15
15
34
40
38
20
17.0
17.0
8
5.5
M8 x 20
20
GR-424546-10
GR-424546-10
10
42
45
46
20
19.5
19.5
8
6.0
M8 x 20
24
GR-424546-15
GR-424546-15
15
42
45
46
20
19.5
19.5
8
6.0
M8 x 20
24
GR-465050-10
GR-465050-10
10
46
50
50
20
21.0
21.0
8
7.0
M8 x 20
28
GR-465050-15
GR-465050-15
15
46
50
50
20
21.0
21.0
8
7.0
M8 x 20
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
21.06.2024
GI - Angle Pin (CUMSA)
DMS Diemould (UK)
28.06.2017
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
21.06.2024
HP 82 Flanges - DME
D-M-E
27.11.2017
DH - Ejector Pin Form D Hardened
DMS Diemould (UK)
28.06.2017
HP 72 Flanges - DME
D-M-E
27.11.2017
ULC U-couplings - DME - Mat.: DME 5 (1.2344), Surface 60-70 HRC, Core 38-42...
D-M-E
08.08.2018
FW 1900 Return devices - DME
D-M-E
27.11.2017
AS - Ejector Pin Form A Hardened Stainless Steel
DMS Diemould (UK)
28.06.2017
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
PN 1682 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
D-M-E
27.11.2017
AIT - Imperial Ejector Pin Form A Mouldmax
DMS Diemould (UK)
28.06.2017
ERB Gland - DME
D-M-E
21.01.2022
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
D-M-E
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表