您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
DIN 6332
DIN 6332
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/thrust_pads/din6332/din6332/din6332_skn.prj},{NB=Gewindestift DIN 6332-M10-80-SKN},{PARTNUMBER=DIN 6332-M10-80-SKN},{ITEMID=6332-M10-80-SKN},{D1=M10},{ND=10.000},{KD=8.160},{L=80},{LX=45,50,55,60,65,80},{D2=8.0},{D3=7.2},{E1=3.6},{E2A=2.6},{E2P=5.6},{E3=-},{SW=5},{Z1=9.0},{Z2=4.5},{T=3.000},{WEIGHT=0.0370},{CTN=7318155090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L
Length
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
E1
[mm]
E2A
Type A
[mm]
E2P
Type P
[mm]
E3
[mm]
SW
[mm]
Z1
[mm]
Z2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw DIN 6332-M6-30...
DIN 6332-M6-30-SKN
M6
30
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0050
7318155090
YES
Grub screw DIN 6332-M6-35...
DIN 6332-M6-35-SKN
M6
35
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0060
7318155090
YES
Grub screw DIN 6332-M6-40...
DIN 6332-M6-40-SKN
M6
40
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0070
7318155090
YES
Grub screw DIN 6332-M6-45...
DIN 6332-M6-45-SKN
M6
45
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0080
7318155090
YES
Grub screw DIN 6332-M6-50...
DIN 6332-M6-50-SKN
M6
50
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0090
7318155090
YES
Grub screw DIN 6332-M8-35...
DIN 6332-M8-35-SKN
M8
35
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0100
7318155090
YES
Grub screw DIN 6332-M8-40...
DIN 6332-M8-40-SKN
M8
40
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0110
7318155090
YES
Grub screw DIN 6332-M8-45...
DIN 6332-M8-45-SKN
M8
45
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0130
7318155090
YES
Grub screw DIN 6332-M8-50...
DIN 6332-M8-50-SKN
M8
50
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0140
7318155090
YES
Grub screw DIN 6332-M8-60...
DIN 6332-M8-60-SKN
M8
60
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0170
7318155090
YES
Grub screw DIN 6332-M8-70...
DIN 6332-M8-70-SKN
M8
70
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0210
7318155090
YES
Grub screw DIN 6332-M10-4...
DIN 6332-M10-45-SKN
M10
45
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0200
7318155090
YES
Grub screw DIN 6332-M10-5...
DIN 6332-M10-50-SKN
M10
50
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0230
7318155090
YES
Grub screw DIN 6332-M10-5...
DIN 6332-M10-55-SKN
M10
55
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0250
7318155090
YES
Grub screw DIN 6332-M10-6...
DIN 6332-M10-60-SKN
M10
60
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0280
7318155090
YES
Grub screw DIN 6332-M10-6...
DIN 6332-M10-65-SKN
M10
65
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0300
7318155090
YES
Grub screw DIN 6332-M10-8...
DIN 6332-M10-80-SKN
M10
80
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0370
7318155090
YES
Grub screw DIN 6332-M12-5...
DIN 6332-M12-50-SKN
M12
50
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0300
7318155090
YES
Grub screw DIN 6332-M12-6...
DIN 6332-M12-60-SKN
M12
60
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0380
7318155090
YES
Grub screw DIN 6332-M12-6...
DIN 6332-M12-65-SKN
M12
65
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0410
7318155090
YES
Grub screw DIN 6332-M12-7...
DIN 6332-M12-70-SKN
M12
70
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0440
7318155090
YES
Grub screw DIN 6332-M12-8...
DIN 6332-M12-80-SKN
M12
80
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0510
7318155090
YES
Grub screw DIN 6332-M12-1...
DIN 6332-M12-100-SKN
M12
100
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0650
7318155090
YES
Grub screw DIN 6332-M16-6...
DIN 6332-M16-65-SKN
M16
65
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0670
7318155090
YES
Grub screw DIN 6332-M16-7...
DIN 6332-M16-70-SKN
M16
70
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0740
7318155090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6311 - Thrust pads Type S
Ganter
19.06.2024
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
GN 632.1 - Grub Screws, Steel, with Ball End for GN 631 Thrust Pads, Inch
JW Winco
25.06.2024
GN913.2 B - Grub screws, Type B, with pike
Berger Tools
02.05.2023
07170-11 - Hex head bolts, stainless steel with seal washer in Hygienic DES...
norelem
30.05.2024
WN 303 - Nylon Plastic Adjustable Levers with Push Button with Steel Compon...
JW Winco
25.06.2024
DIN 6311 - Thrust pads Type S
JW Winco
25.06.2024
DIN 6332-RF-S-IS - Grub Screws DIN 6332 with Thrust Point, Stainless steel
MÄDLER
26.04.2024
DIN 6332 SKN - Stainless Steel-Grub screws, Type SKN, with internal hexagon...
JW Winco
25.06.2024
K0666 - Ball-end thrust screws without head with full ball, LONG-LOK secure...
KIPP USA
05.06.2024
GN 632.5 - Stainless Steel-Grub screws, with Ball End for GN 631 / GN 631.5...
JW Winco
25.06.2024
07180 - Eye bolts DIN 444 Form B
norelem
30.05.2024
07111 - Ball-end thrust screws without head stainless steel with full ball
norelem
30.05.2024
07105 - Ball-end thrust screws without head with full ball, LONG-LOK secure...
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表