您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 551.1 - Grub screws and Threaded rods
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 551.1 Grub Screws / Threaded Rods, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn551_1_st/gn551_1.prj},{NB=Gewindestange GN 551.1-M10-60},{PARTNUMBER=GN 551.1-M10-60},{NORMNR=GN 551.1},{D=M10},{DG=10.000},{DK=8.160},{L=60},{V=1},{LX=25,30,35,40,45,50,55,60,70,80,1000},{N=1.600},{T=2.400},{WEIGHT=0.0290},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年8月7日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw GN 551.1-M6-20
GN 551.1-M6-20
M6
20
0.0040
73181542
YES
Grub screw GN 551.1-M6-25
GN 551.1-M6-25
M6
25
0.0040
73181542
YES
Grub screw GN 551.1-M6-30
GN 551.1-M6-30
M6
30
0.0050
73181542
YES
Grub screw GN 551.1-M6-35
GN 551.1-M6-35
M6
35
0.0060
73181542
YES
Grub screw GN 551.1-M6-40
GN 551.1-M6-40
M6
40
0.0070
73181542
YES
Grub screw GN 551.1-M6-45
GN 551.1-M6-45
M6
45
0.0080
73181542
YES
Grub screw GN 551.1-M6-50
GN 551.1-M6-50
M6
50
0.0090
73181542
YES
Grub screw GN 551.1-M6-55
GN 551.1-M6-55
M6
55
0.0100
73181542
YES
Grub screw GN 551.1-M6-60
GN 551.1-M6-60
M6
60
0.0110
73181542
YES
Grub screw GN 551.1-M6-70
GN 551.1-M6-70
M6
70
0.0120
73181542
YES
Grub screw GN 551.1-M8-25
GN 551.1-M8-25
M8
25
0.0070
73181542
YES
Grub screw GN 551.1-M8-30
GN 551.1-M8-30
M8
30
0.0090
73181542
YES
Grub screw GN 551.1-M8-35
GN 551.1-M8-35
M8
35
0.0110
73181542
YES
Grub screw GN 551.1-M8-40
GN 551.1-M8-40
M8
40
0.0120
73181542
YES
Grub screw GN 551.1-M8-45
GN 551.1-M8-45
M8
45
0.0140
73181542
YES
Grub screw GN 551.1-M8-50
GN 551.1-M8-50
M8
50
0.0150
73181542
YES
Grub screw GN 551.1-M8-55
GN 551.1-M8-55
M8
55
0.0170
73181542
YES
Grub screw GN 551.1-M8-60
GN 551.1-M8-60
M8
60
0.0180
73181542
YES
Grub screw GN 551.1-M8-70
GN 551.1-M8-70
M8
70
0.0210
73181542
YES
Grub screw GN 551.1-M8-80
GN 551.1-M8-80
M8
80
0.0240
73181542
YES
Grub screw GN 551.1-M10-2...
GN 551.1-M10-25
M10
25
0.0120
73181542
YES
Grub screw GN 551.1-M10-3...
GN 551.1-M10-30
M10
30
0.0140
73181542
YES
Grub screw GN 551.1-M10-3...
GN 551.1-M10-35
M10
35
0.0170
73181542
YES
Grub screw GN 551.1-M10-4...
GN 551.1-M10-40
M10
40
0.0190
73181542
YES
Grub screw GN 551.1-M10-4...
GN 551.1-M10-45
M10
45
0.0210
73181542
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 975 - FN 220 - 4.6, verzinkt blau - Gewindestangen Länge 1000 mm
SFS Group Schweiz AG
17.06.2024
HELICOIL® Tangfree Screwlock thread insert - Metric standard thread
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表