您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
GSA - Ball cage with circlip groove
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/gsa_asmtab.prj},{NB=GSA38105},{CODE=GSA38105},{D1=38},{D2=46},{SEGD2=42.500},{LG=105},{K=4},{BALLS=456},{N=3.95},{A=53.5},{B=50.0},{C=3.5},{E=20},{F=15},{R=1.8},{G=5},{H=2.5},{WEIGHT=0.42},{MAT=Brass; Ball: hardened steel (DIN 5401)},{NX=22},{PPATH=gsa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
LG
[mm]
K
[mm]
BALLS
Balls
ⁿ/ₐ
N
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
GSA1240
GSA1240
12
16
40
2
176
2.20
0.02
Brass; Ball: hardened ste...
GSA1256
GSA1256
12
16
56
2
272
2.20
0.02
Brass; Ball: hardened ste...
GSA1531
GSA1531
15
21
31
3
96
2.90
0.05
Brass; Ball: hardened ste...
GSA1540
GSA1540
15
21
40
3
128
2.90
0.06
Brass; Ball: hardened ste...
GSA1545
GSA1545
15
21
45
3
144
2.90
0.07
Brass; Ball: hardened ste...
GSA1556
GSA1556
15
21
56
3
192
2.90
0.08
Brass; Ball: hardened ste...
GSA1563
GSA1563
15
21
63
3
224
2.90
0.09
Brass; Ball: hardened ste...
GSA1571
GSA1571
15
21
71
3
256
2.90
0.10
Brass; Ball: hardened ste...
GSA1631
GSA1631
16
22
31
3
96
2.90
0.05
Brass; Ball: hardened ste...
GSA1640
GSA1640
16
22
40
3
128
2.90
0.06
Brass; Ball: hardened ste...
GSA1645
GSA1645
16
22
45
3
144
2.90
0.07
Brass; Ball: hardened ste...
GSA1656
GSA1656
16
22
56
3
192
2.90
0.09
Brass; Ball: hardened ste...
GSA1663
GSA1663
16
22
63
3
224
2.90
0.08
Brass; Ball: hardened ste...
GSA1671
GSA1671
16
22
71
3
256
2.90
0.09
Brass; Ball: hardened ste...
GSA1845
GSA1845
18
24
45
3
180
2.90
0.05
Brass; Ball: hardened ste...
GSA1856
GSA1856
18
24
56
3
240
2.90
0.07
Brass; Ball: hardened ste...
GSA1871
GSA1871
18
24
71
3
320
2.90
0.07
Brass; Ball: hardened ste...
GSA1945
GSA1945
19
25
45
3
180
2.90
0.05
Brass; Ball: hardened ste...
GSA1956
GSA1956
19
25
56
3
240
2.90
0.07
Brass; Ball: hardened ste...
GSA1971
GSA1971
19
25
71
3
320
2.90
0.07
Brass; Ball: hardened ste...
GSA1980
GSA1980
19
25
80
3
360
2.90
0.09
Brass; Ball: hardened ste...
GSA1995
GSA1995
19
25
95
3
440
2.90
0.10
Brass; Ball: hardened ste...
GSA2045
GSA2045
20
26
45
3
180
2.90
0.03
Brass; Ball: hardened ste...
GSA2056
GSA2056
20
26
56
3
240
2.90
0.06
Brass; Ball: hardened ste...
GSA2071
GSA2071
20
26
71
3
320
2.90
0.08
Brass; Ball: hardened ste...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BEAG - Demountable bush for ball cage ISO 9448-7
ENS
21.03.2023
CIAF - Straight guide pillar with thread ~ DIN 9825 / ~ ISO 9182-2
ENS
21.03.2023
S-ISO - Retaining clamps
ENS
11.06.2020
BLAG - Guide bush for ball cage ISO 9448-3
ENS
21.03.2023
GR - Roller cage
ENS
11.06.2020
CEA - Demountable guide pillar
ENS
11.06.2020
BEBA - Demountable bush steel/bronze ISO 9448
ENS
21.03.2023
CIS - Straight guide pillar ~ DIN 9825 / ISO 9182-2
ENS
21.03.2023
Strong load diameter 32 - Precompressed Unit
Special Springs
06.12.2023
CEAQ - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
ENS
21.03.2023
RTI - Washer for pillar CEA/CEAQ
ENS
11.06.2020
CEAIN - Demountable guide pillar
ENS
17.02.2023
B5AG - Flanged guide bush for ball cage DIN 9831 / ISO 9448-5
ENS
21.03.2023
C012H - Guide pillar
ENS
11.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表