您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
GSI - Brass ball cage with circlip groove
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
BALL CAGES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/gabbie_a_sfere/gsi_asmtab.prj},{NB=GSI32X160},{CODE=GSI32X160},{TEXT=GABBIA A SFERA},{D1=32},{L=160},{L1=160},{D2=39.0},{D3=37.0},{S=3.0},{A=4.1},{N=2.1},{M=1.9},{K=4.0},{GK=600},{PPATH=gsi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TEXT
ⁿ/ₐ
D1
Guide diameter
[mm]
L
Nominal ordering length
[mm]
L1
Manufacturing length of ball cage
[mm]
D2
[mm]
D3
[mm]
S
[mm]
A
[mm]
N
[mm]
M
[mm]
K
[mm]
GK
Total number of balls
[mm]
GSI8X40
GSI8X40
GABBIA A SFERA
8
40
39
10.5
9.6
1.0
2.1
1.0
1.0
1.5
80
GSI10X40
GSI10X40
GABBIA A SFERA
10
40
39
13.5
12.4
1.5
2.1
1.1
1.1
2.0
176
GSI10X56
GSI10X56
GABBIA A SFERA
10
56
57
13.5
12.4
1.5
2.1
1.1
1.1
2.0
272
GSI11X40
GSI11X40
GABBIA A SFERA
11
40
39
14.5
13.4
1.5
2.1
1.1
1.1
2.0
176
GSI11X56
GSI11X56
GABBIA A SFERA
11
56
57
14.5
13.4
1.5
2.1
1.1
1.1
2.0
272
GSI12X40
GSI12X40
GABBIA A SFERA
12
40
39
15.5
14.3
1.5
2.1
1.1
1.1
2.0
176
GSI12X56
GSI12X56
GABBIA A SFERA
12
56
57
15.5
14.3
1.5
2.1
1.1
1.1
2.0
272
GSI15X45
GSI15X45
GABBIA A SFERA
15
45
44
20.0
19.0
2.0
3.1
1.6
1.3
3.0
144
GSI15X56
GSI15X56
GABBIA A SFERA
15
56
56
20.0
19.0
2.0
3.1
1.6
1.3
3.0
192
GSI15X63
GSI15X63
GABBIA A SFERA
15
63
64
20.0
19.0
2.0
3.1
1.6
1.3
3.0
224
GSI15X71
GSI15X71
GABBIA A SFERA
15
71
72
20.0
19.0
2.0
3.1
1.6
1.3
3.0
256
GSI16X24
GSI16X24
GABBIA A SFERA
16
24
24
21.0
20.0
2.0
3.1
1.6
1.3
3.0
64
GSI16X28
GSI16X28
GABBIA A SFERA
16
28
28
21.0
20.0
2.0
3.1
1.6
1.3
3.0
80
GSI16X45
GSI16X45
GABBIA A SFERA
16
45
44
21.0
20.0
2.0
3.1
1.6
1.3
3.0
144
GSI16X56
GSI16X56
GABBIA A SFERA
16
56
56
21.0
20.0
2.0
3.1
1.6
1.3
3.0
192
GSI16X63
GSI16X63
GABBIA A SFERA
16
63
64
21.0
20.0
2.0
3.1
1.6
1.3
3.0
224
GSI16X71
GSI16X71
GABBIA A SFERA
16
71
72
21.0
20.0
2.0
3.1
1.6
1.3
3.0
256
GSI19X31
GSI19X31
GABBIA A SFERA
19
31
32
24.0
22.9
2.0
3.1
1.6
1.3
3.0
120
GSI19X45
GSI19X45
GABBIA A SFERA
19
45
44
24.0
22.9
2.0
3.1
1.6
1.3
3.0
180
GSI19X56
GSI19X56
GABBIA A SFERA
19
56
56
24.0
22.9
2.0
3.1
1.6
1.3
3.0
240
GSI19X71
GSI19X71
GABBIA A SFERA
19
71
72
24.0
22.9
2.0
3.1
1.6
1.3
3.0
320
GSI19X80
GSI19X80
GABBIA A SFERA
19
80
80
24.0
22.9
2.0
3.1
1.6
1.3
3.0
360
GSI19X95
GSI19X95
GABBIA A SFERA
19
95
96
24.0
22.9
2.0
3.1
1.6
1.3
3.0
440
GSI20X24
GSI20X24
GABBIA A SFERA
20
24
24
25.0
23.9
2.0
3.1
1.6
1.3
3.0
80
GSI20X28
GSI20X28
GABBIA A SFERA
20
28
28
25.0
23.9
2.0
3.1
1.6
1.3
3.0
100
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 409 Ball guide bushing without cage - Guide elements
Tecnorm
08.08.2016
WZ4022 - Pillar with central collar
Mandelli
09.04.2018
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
15.07.2022
CTI91825 - Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5
RCM
04.04.2022
2061.44. - Guide bush for ball bearing, ISO 9448-3
FIBRO
22.11.2023
CTG50 - Guide pillar with collar tolerance WDX13-65
RCM
27.11.2019
206.75. - Ball cage with circlip and fastening ring groove, Brass
FIBRO
20.09.2023
BGI94487 T7 - Headed guide bush for ball bearing ISO 9448-7 T7
RCM
04.04.2022
STI - Clamp M6 ISO
RCM
27.11.2019
BGI94487 T8 - Headed guide bush for ball bearing ISO 9448-7 T9
RCM
04.04.2022
BCOI91824 - Retaining bush for conical guide pillar DIN 9825/ISO 9182-4
RCM
04.04.2022
BGI94485 T4 - Flanged guide bush for ball bearing ISO 9448-5 T4
RCM
04.04.2022
PSK - Punch DIN 9861 Shape D / ISO 6752
RCM
04.04.2022
BBG 204 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表