您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
GTF-ZK/SUB/LZK - Fixed castor
Rollenbau
Heavy Duty Castors
Series GT up to max. 1270 kg
GT-SU
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_gt/gt_su/gtf_zk_sub_lzk_asmtab.prj},{NB=GTF 150 ZK},{ORDERNO=GTF 150 ZK},{WDAB=150x40},{LC=500},{H=200},{TP=150x105},{HS=105x80},{HD=13},{WB=Ball bearing},{WHEEL=150 ZK 20},{VER=6},{PPATH=assemblies/gtf_zk_sub_lzk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
GTF 85 ZK
GTF 85 ZK
85x60
600
133
138x110
105x80
10
Ball bearing
GTF 101 ZK
GTF 101 ZK
100x40
350
140
138x110
105x80
10
Ball bearing
GTF 100 SUB
GTF 100 SUB
100x43
300
140
138x110
105x80
10
Roller bearing
GTF 127 ZK
GTF 127 ZK
125x50
480
165
138x110
105x80
10
Ball bearing
GTF 140 ZK
GTF 140 ZK
140x60
700
195
150x105
105x80
13
Ball bearing
GTF 150 ZK
GTF 150 ZK
150x40
500
200
150x105
105x80
13
Ball bearing
GTF 151 ZK
GTF 151 ZK
150x50
700
200
150x105
105x80
13
Ball bearing
GTF 150 SUB
GTF 150 SUB
150x45
725
200
150x105
105x80
13
Roller bearing
GTF 175 ZK
GTF 175 ZK
175x40
650
238
150x105
105x80
13
Ball bearing
GTF 200 ZK
GTF 200 ZK
200x50
1000
250
150x105
105x80
13
Ball bearing
GTF 200 SUB
GTF 200 SUB
200x51
1000
250
150x105
105x80
13
Roller bearing
GTF 250 LZK
GTF 250 LZK
250x50
1200
300
150x105
105x80
13
Ball bearing
GTF 250 SUB
GTF 250 SUB
250x51
1100
300
150x105
105x80
13
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GTBR-ZK/SUB - Wheel brake
Rollenbau
12.01.2024
GT-ZK/SUB/LZK - Swivel castor
Rollenbau
12.01.2024
EDF-PK/P/PB - Fixed castor
Rollenbau
27.09.2017
EHF-SUTM - Fixed castor
Rollenbau
27.09.2017
88/81-ZK/SUB - Fixed castor
Rollenbau
12.01.2024
QDT-PEK - Swivel castor with total lock
Rollenbau
27.09.2017
PDF-ALB/AL/ALK - Fixed castor
Rollenbau
12.01.2024
PDF/PSF-TLSK - Fixed castor
Rollenbau
12.01.2024
XRT/XRST-A/ABX - Swivel castor with total lock
Rollenbau
27.09.2017
PDT/PST-QK/Q - Swivel castor with total lock
Rollenbau
12.01.2024
PDF-AK/AB/A - Fixed castor
Rollenbau
12.01.2024
SMT/SMST/SMSST-PEK - Swivel castor with total lock
Rollenbau
27.09.2017
INF/INVF-D - Fixed castor
Rollenbau
27.09.2017
310X RÜ-V/SKA/TPKX - Swivel castor
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表