您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GU-201 - Coupling Hubs - M-Style, Hubs w/Bore & KW
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Coupling Hubs & Sleeves
Coupling Hubs
Coupling Hubs - M-Style, Hubs w/Bore & KW
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010200/l5_d04010201/p040640/gu-201.prj},{NB=GU-206},{PN=GU-206},{AMERSID=1045907},{APACID=-},{EMEAID=-},{TYPE=M-24},{A=2.070},{B=1.420},{D=2.050},{E=0.250},{G=1.600},{H=0.390},{K=1.760},{L=0.840},{SETSCREWS=1/4-20},{BOREDIAMETER=0.50000000},{KEYWAYLENGTH=0.12500000},{KEYWAYHEIGHT=0.06250000},{GEARMINORDIAMETE=1.46875},{D1CIRPATTERN1=28},{D2SKETCH1=0.31250},{D1SKETCH1=0.025},{D3SKETCH1=0.125},{D4SKETCH1=0.03125},{D6SKETCH1=0.015625},{D1SKETCH2=0.046875},{D2SKETCH2=0.15625},{D1SKETCH4=0.250},{D2SKETCH4=0.1875},{X=6.0071456700},{Y=18.6436229100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Hubs and Sleeve Length
[Inch]
B
B Hub Diameter
[Inch]
D
D Sleeve Diameter
[Inch]
E
E Hub Length From Sleeve
[Inch]
G
G Sleeve Length
[Inch]
H
H Sleeve Groove Length
[Inch]
K
K Hub Gear Diameter
[Inch]
L
L Hub Length
[Inch]
SETSCREWS
Set Screw Size
ⁿ/ₐ
BOREDIAMETER
Bore
[Inch]
KEYWAYLENGTH
Keyseat Length
[Inch]
KEYWAYHEIGHT
Keyseat Height
[Inch]
GU-201
GU-201
1045903
-
-
M-14
1.770
1.000
1.570
0.140
1.450
0.190
1.300
0.780
10-24
1/2
1/8
1/16
GU-202
GU-202
1045904
-
-
M-14
1.770
1.000
1.570
0.140
1.450
0.190
1.300
0.780
10-24
5/8
3/16
3/32
GU-204
GU-204
1045905
-
-
M-19
1.960
1.250
1.900
0.250
1.450
0.280
1.530
0.860
1/4-20
5/8
3/16
3/32
GU-205
GU-205
1045906
-
-
M-19
1.960
1.250
1.900
0.250
1.450
0.280
1.530
0.860
1/4-20
3/4
3/16
3/32
GU-206
GU-206
1045907
-
-
M-24
2.070
1.420
2.050
0.250
1.600
0.390
1.760
0.840
1/4-20
1/2
1/8
1/16
GU-207
GU-207
1045908
-
-
M-24
2.070
1.420
2.050
0.250
1.600
0.390
1.760
0.840
1/4-20
5/8
3/16
3/32
GU-208
GU-208
1045909
-
-
M-24
2.070
1.420
2.050
0.250
1.600
0.390
1.760
0.840
1/4-20
3/4
3/16
3/32
GU-211
GU-211
1045910
-
-
M-28
3.170
1.750
2.580
0.690
1.800
0.370
2.120
1.400
1/4-20
5/8
3/16
3/32
GU-212
GU-212
1045911
-
-
M-28
3.170
1.750
2.580
0.690
1.800
0.370
2.120
1.400
1/4-20
3/4
3/16
3/32
GU-213
GU-213
1045912
-
-
M-28
3.170
1.750
2.580
0.690
1.800
0.370
2.120
1.400
1/4-20
7/8
3/16
3/32
GU-214
GU-214
1045913
-
-
M-28
3.170
1.750
2.580
0.690
1.800
0.370
2.120
1.400
1/4-20
1 1/8
1/4
1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表