您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GXS..R, GLRS, GLRS..R
Fluro
Industry parts
Spherical Plain Bearings
Series K
Stainless design
Requires Maintenance
GLRS, GLRS..R, GXS..R
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/masreihe_k/rostfreie_ausfuhrung/wartungspflichtig/massreihe_k_nachschmierbar_niro/gxs_r_glrs_glrs_r_asmtab.prj},{NB=Gelenklager GXS50R (0-0)},{IDNR=},{BEZX=GXS},{BEZX2=R},{XBEZ=GXS 50 R},{PDF=gxs_r},{PPATH=gxs_r_asmtpl.prj},{GR=50.00},{D=50},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{VERINF=information_2_$(CADENAS_LANGUAGE).txt},{B=60.0},{M=45.00},{A=90.0},{O=55.9},{ST=1100.0},{DT=185.0},{ZDR=230},{GEW=1600},{VERS=31},{KIPPWINKEL=14},{MD=360},{MAT1=-},{MAT2=Sonderbronze CuSn8},{MAT3=rostfreier Stahl 1.4034},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Outer ring material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GXS2R
GXS2R
2.00
2
4.5
3.60
6.5
2.6
6.6
1.1
0
3
16
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS3R
GXS3R
3.00
3
6.0
4.50
9.0
5.1
10.8
1.8
0
4
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS4R
GXS4R
4.00
4
7.0
5.25
12.0
6.5
14.5
2.5
0
4
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS5R
GXS5R
5.00
5
8.0
6.00
13.0
7.7
19.8
3.3
0
5
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS6R
GXS6R
6.00
6
9.0
6.75
15.0
8.9
25.8
4.3
1500
8
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS6.16R
GXS6.16R
6.16
6
9.0
6.75
16.0
8.9
25.8
4.3
1500
9
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS8R
GXS8R
8.00
8
12.0
9.00
18.0
10.4
42.6
7.1
1200
14
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS8.19R
GXS8.19R
8.19
8
12.0
9.00
19.0
10.4
42.6
7.1
1200
16
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS10R
GXS10R
10.00
10
14.0
10.50
21.0
12.9
60.0
10.0
1000
22
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS10.22R
GXS10.22R
10.22
10
14.0
10.50
22.0
12.9
60.0
10.0
1000
25
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS12R
GXS12R
12.00
12
16.0
12.00
24.5
15.4
80.0
13.5
860
35
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS12.26R
GXS12.26R
12.26
12
16.0
12.00
26.0
15.4
80.0
13.5
860
40
13
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS14R
GXS14R
14.00
14
19.0
13.50
28.0
16.8
102.5
17.0
750
51
16
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS14.29R
GXS14.29R
14.29
14
19.0
13.50
29.0
16.8
102.5
17.0
750
56
16
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS16R
GXS16R
16.00
16
21.0
15.00
31.5
19.3
128.5
21.5
660
72
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS16.32R
GXS16.32R
16.32
16
21.0
15.00
32.0
19.3
128.5
21.5
660
76
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS18R
GXS18R
18.00
18
23.0
16.50
34.5
21.8
157.0
26.0
600
94
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS18.35R
GXS18.35R
18.35
18
23.0
16.50
35.0
21.8
157.0
26.0
600
97
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS20R
GXS20R
20.00
20
25.0
18.00
38.0
24.3
188.5
31.5
540
124
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS20.4R
GXS20.4R
20.40
20
25.0
18.00
40.0
24.3
188.5
31.5
540
141
14
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS22R
GXS22R
22.00
22
28.0
20.00
41.0
25.8
229.0
38.0
500
158
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS22.42R
GXS22.42R
22.42
22
28.0
20.00
42.0
25.8
229.0
38.0
500
168
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS25R
GXS25R
25.00
25
31.0
22.00
46.0
29.6
293.0
47.0
440
218
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS25.47R
GXS25.47R
25.47
25
31.0
22.00
47.0
29.6
293.0
47.0
440
231
15
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
GXS30R
GXS30R
30.00
30
37.0
25.00
54.0
34.8
381.0
64.0
370
349
17
360
-
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表