您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 200 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/h_200.prj},{NB=H200038},{MAT=Steel},{FLA=With flanges},{CODE2=38H200},{CODE=H200038},{TYPE=6WF},{CFL=FL086 },{Z=38},{DP=153.62},{DE=152.24},{DF=158},{DM=80.0},{DI=126},{F=58.7},{L=70},{SB=14},{WEIGHT=7.80},{SBX=14},{DFX=158.000},{DIX=126.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
H200014
Steel
With flanges
14H200
H200014
6F
FL059
14
56.60
55.22
64
40.0
-
58.7
70
11
1.13
H200015
Steel
With flanges
15H200
H200015
6F
FL060
15
60.64
59.27
66.5
45.0
-
58.7
70
11
1.21
H200016
Steel
With flanges
16H200
H200016
6F
FL061
16
64.68
63.31
70
45.0
-
58.7
70
11
1.30
H200017
Steel
With flanges
17H200
H200017
6F
FL062
17
68.72
67.35
75
45.0
-
58.7
70
11
1.45
H200018
Steel
With flanges
18H200
H200018
6F
FL063
18
72.77
71.39
79
55.0
-
58.7
70
14
1.65
H200019
Steel
With flanges
19H200
H200019
6F
FL064
19
76.81
75.44
82.5
60.0
-
58.7
70
14
1.90
H200020
Steel
With flanges
20H200
H200020
6F
FL076
20
80.85
79.48
87
62.0
-
58.7
70
14
2.11
H200021
Steel
With flanges
21H200
H200021
6F
FL066
21
84.89
83.52
91
65.0
-
58.7
70
14
2.23
H200022
Steel
With flanges
22H200
H200022
6F
FL067
22
88.94
87.56
94
68.0
-
58.7
70
14
2.45
H200023
Steel
With flanges
23H200
H200023
6F
FL068
23
92.98
91.61
97
72.0
-
58.7
70
14
2.71
H200024
Steel
With flanges
24H200
H200024
6F
FL070
24
97.02
95.65
102
72.0
-
58.7
70
14
2.97
H200025
Steel
With flanges
25H200
H200025
6F
FL071
25
101.06
99.69
106
72.0
-
58.7
70
14
3.32
H200026
Steel
With flanges
26H200
H200026
6F
FL072
26
105.11
103.73
112
80.0
-
58.7
70
14
3.61
H200027
Steel
With flanges
27H200
H200027
6F
FL074
27
109.15
107.78
115
80.0
-
58.7
70
14
3.90
H200028
Steel
With flanges
28H200
H200028
6F
FL075
28
113.19
111.82
120
80.0
-
58.7
70
14
4.10
H200029
Steel
With flanges
29H200
H200029
6F
FL075
29
117.23
115.86
120
80.0
-
58.7
70
14
4.42
H200030
Steel
With flanges
30H200
H200030
6F
FL078
30
121.28
119.90
128
80.0
-
58.7
70
14
4.74
H200032
Steel
With flanges
32H200
H200032
6F
FL080
32
129.36
127.99
135
80.0
-
58.7
70
14
5.60
H200033
Steel
With flanges
33H200
H200033
6F
FL081
33
133.40
132.03
142
80.0
-
58.7
70
14
5.90
H200034
Steel
With flanges
34H200
H200034
6F
FL081
34
137.45
136.07
142
80.0
-
58.7
70
14
6.20
H200035
Steel
With flanges
35H200
H200035
6F
FL085
35
141.49
140.12
150
80.0
-
58.7
70
14
6.60
H200036
Steel
With flanges
36H200
H200036
6WF
FL085
36
145.53
144.16
150
80.0
118
58.7
70
14
7.10
H200038
Steel
With flanges
38H200
H200038
6WF
FL086
38
153.62
152.24
158
80.0
126
58.7
70
14
7.80
H200040
Steel
With flanges
40H200
H200040
6WF
FL090
40
161.70
160.33
168
80.0
134
58.7
70
14
8.40
H200042
Steel
With flanges
42H200
H200042
6WF
FL094
42
169.79
168.41
180
80.0
140
58.7
70
19
9.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H 200 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
11.11.2022
H 300 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
H 075 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
Timing belt pulleys with pilot bore H200 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
H200
KANA (Katayama Chain)
27.06.2023
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
H 100 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
H-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
14.04.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
05B-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
11.11.2022
KLAA - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表