您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
606 - Single Acting Piston Seals
Hallite
Single Acting Piston Seals
606
Metric
Powered by
CAD模型選擇
{hallite/single_act_piston_seals/606/mm/606m.prj},{NB=HALLITE 4448000},{CNSORDERNO=4448000},{D1=70.0},{TOL1=+0.07 / +0.00},{DD1=55.0},{TOL2=+0.10 / -0.10},{SL=10.0},{L1=11.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance js11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4830500
4830500
16.0
+0.05 / +0.00
10.0
+0.06 / -0.06
5.7
6.3
HALLITE 4390100
4390100
25.0
+0.05 / +0.00
15.0
+0.06 / -0.06
8.2
9.0
HALLITE 4418000
4418000
25.0
+0.05 / +0.00
17.0
+0.06 / -0.06
5.7
6.3
HALLITE 4354200
4354200
30.0
+0.05 / +0.00
20.0
+0.07 / -0.07
8.0
9.0
HALLITE 4351900
4351900
32.0
+0.06 / +0.00
24.0
+0.07 / -0.07
5.7
6.3
HALLITE 4365700
4365700
35.0
+0.06 / +0.00
25.0
+0.07 / -0.07
7.3
8.0
HALLITE 4354100
4354100
37.0
+0.06 / +0.00
21.0
+0.07 / -0.07
11.8
13.0
HALLITE 4728000
4728000
38.0
+0.06 / +0.00
31.0
+0.08 / -0.08
5.2
6.0
HALLITE 4826200
4826200
40.0
+0.06 / +0.00
28.0
+0.07 / -0.07
9.0
10.0
HALLITE 4299500
4299500
40.0
+0.06 / +0.00
30.0
+0.07 / -0.07
7.3
8.0
HALLITE 4400900
4400900
40.0
+0.06 / +0.00
30.0
+0.07 / -0.07
10.0
11.0
HALLITE 4315700
4315700
45.0
+0.06 / +0.00
35.0
+0.08 / -0.08
7.3
8.0
HALLITE 4460700
4460700
50.0
+0.06 / +0.00
39.0
+0.08 / -0.08
3.8
4.2
HALLITE 4319500
4319500
50.0
+0.06 / +0.00
40.0
+0.08 / -0.08
7.8
8.0
HALLITE 4380000
4380000
55.0
+0.07 / +0.00
45.0
+0.08 / -0.08
7.3
8.0
HALLITE 4739800
4739800
60.0
+0.07 / +0.00
44.9
+0.08 / -0.08
5.7
6.3
HALLITE 4407000
4407000
60.0
+0.07 / +0.00
45.0
+0.08 / -0.08
10.0
11.0
HALLITE 4762000
4762000
60.0
+0.07 / +0.00
50.0
+0.08 / -0.08
9.0
10.0
HALLITE 4383200
4383200
63.0
+0.07 / +0.00
48.0
+0.08 / -0.08
11.4
12.5
HALLITE 4341500
4341500
63.0
+0.07 / +0.00
53.0
+0.10 / -0.10
7.3
8.0
HALLITE 4318800
4318800
63.0
+0.07 / +0.00
53.0
+0.10 / -0.10
11.8
13.0
HALLITE 4424100
4424100
65.0
+0.07 / +0.00
55.0
+0.10 / -0.10
7.3
8.0
HALLITE 4448000
4448000
70.0
+0.07 / +0.00
55.0
+0.10 / -0.10
10.0
11.0
HALLITE 4709500
4709500
70.0
+0.07 / +0.00
60.0
+0.10 / -0.10
8.0
9.0
HALLITE 4492600
4492600
71.0
+0.07 / +0.00
61.0
+0.10 / -0.10
6.0
7.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表