您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
846 - Wipers
Hallite
Wipers
846
Metric
Powered by
CAD模型選擇
{hallite/wipers/846/mm/846m.prj},{NB=HALLITE 4597200},{CNSORDERNO=4597200},{VERSION=installed version},{DD1=50},{TOL1=-0.025 / -0.087},{D1=58},{TOL2=+0.19 / +0.00},{D2=56},{TOL3=+0.19 / +0.00},{L1=4.0},{L2=5.0},{L22=6.0},{L3=8.7},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L22
Length L
[mm]
L3
Length L
[mm]
HALLITE 4764400
4764400
installed version
24
-0.020 / -0.072
32
+0.16 / +0.00
30
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4556600
4556600
installed version
25
-0.020 / -0.072
33
+0.16 / +0.00
31
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4588700
4588700
installed version
26
-0.020 / -0.072
34
+0.16 / +0.00
32
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4556700
4556700
installed version
28
-0.020 / -0.072
36
+0.16 / +0.00
34
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4584500
4584500
installed version
30
-0.020 / -0.072
38
+0.16 / +0.00
36
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4568900
4568900
installed version
32
-0.025 / -0.087
40
+0.16 / +0.00
38
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4588800
4588800
installed version
36
-0.025 / -0.087
44
+0.16 / +0.00
42
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4549200
4549200
installed version
40
-0.025 / -0.087
48
+0.16 / +0.00
46
+0.16 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4589900
4589900
installed version
45
-0.025 / -0.087
53
+0.19 / +0.00
51
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4597200
4597200
installed version
50
-0.025 / -0.087
58
+0.19 / +0.00
56
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4803300
4803300
installed version
54
-0.030 / -0.104
62
+0.19 / +0.00
60
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4588900
4588900
installed version
56
-0.030 / -0.104
64
+0.19 / +0.00
62
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4596600
4596600
installed version
60
-0.030 / -0.104
68
+0.19 / +0.00
66
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4749600
4749600
installed version
63
-0.030 / -0.104
71
+0.19 / +0.00
69
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4597500
4597500
installed version
65
-0.030 / -0.104
73
+0.19 / +0.00
71
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4556800
4556800
installed version
70
-0.030 / -0.104
78
+0.19 / +0.00
76
+0.19 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4597600
4597600
installed version
75
-0.030 / -0.104
83
+0.22 / +0.00
81
+0.22 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4590000
4590000
installed version
80
-0.030 / -0.104
88
+0.22 / +0.00
86
+0.22 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4557700
4557700
installed version
90
-0.036 / -0.123
98
+0.22 / +0.00
96
+0.22 / +0.00
4.0
5.0
6.0
8.7
HALLITE 4723600
4723600
installed version
100
-0.036 / -0.123
110
+0.22 / +0.00
107
+0.22 / +0.00
6.3
8.1
0.0
11.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表