您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
54
Hallite
Double Acting Piston Seals
54
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/54/mm/54m.prj},{NB=HALLITE 6647710},{ORDER=66477},{CNSMAT=10},{D1=135},{TOL1=+0.10 / +0.00},{DD1=114.0},{TOL2=+0.000 / -0.087},{L1=8.1},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
L1
Length L1
[mm]
HALLITE 6623910
6623910
12
+0.04 / +0.00
7.1
+0.000 / -0.036
2.2
HALLITE 8616310
8616310
15
+0.04 / +0.00
7.5
+0.000 / -0.036
3.2
HALLITE 6624010
6624010
16
+0.04 / +0.00
8.5
+0.000 / -0.036
3.2
HALLITE 6624110
6624110
20
+0.05 / +0.00
12.5
+0.000 / -0.043
3.2
HALLITE 6615410
6615410
24
+0.05 / +0.00
16.5
+0.000 / -0.043
3.2
HALLITE 6624210
6624210
25
+0.05 / +0.00
17.5
+0.000 / -0.043
3.2
HALLITE 6596810
6596810
30
+0.05 / +0.00
22.5
+0.000 / -0.052
3.2
HALLITE 6596910
6596910
32
+0.06 / +0.00
24.5
+0.000 / -0.052
3.2
HALLITE 6597010
6597010
35
+0.06 / +0.00
27.5
+0.000 / -0.052
3.2
HALLITE 6647510
6647510
38
+0.06 / +0.00
30.5
+0.000 / -0.062
3.2
HALLITE 6597110
6597110
40
+0.06 / +0.00
29.0
+0.000 / -0.062
4.2
HALLITE 6597210
6597210
42
+0.06 / +0.00
31.0
+0.000 / -0.062
4.2
HALLITE 6597310
6597310
45
+0.06 / +0.00
34.0
+0.000 / -0.062
4.2
HALLITE 6597410
6597410
50
+0.06 / +0.00
39.0
+0.000 / -0.062
4.2
HALLITE 6597510
6597510
55
+0.07 / +0.00
44.0
+0.000 / -0.062
4.2
HALLITE 6597610
6597610
60
+0.07 / +0.00
49.0
+0.000 / -0.062
4.2
HALLITE 6624310
6624310
63
+0.07 / +0.00
52.0
+0.000 / -0.074
4.2
HALLITE 8611810
8611810
65
+0.07 / +0.00
54.0
+0.000 / -0.074
4.2
HALLITE 6597710
6597710
70
+0.07 / +0.00
59.0
+0.000 / -0.074
4.2
HALLITE 6624410
6624410
75
+0.07 / +0.00
64.0
+0.000 / -0.074
4.2
HALLITE 6597810
6597810
80
+0.07 / +0.00
64.5
+0.000 / -0.074
6.3
HALLITE 6597910
6597910
90
+0.09 / +0.00
74.5
+0.000 / -0.074
6.3
HALLITE 8608410
8608410
95
+0.09 / +0.00
79.5
+0.000 / -0.074
6.3
HALLITE 6598010
6598010
100
+0.09 / +0.00
84.5
+0.000 / -0.087
6.3
HALLITE 6598110
6598110
110
+0.09 / +0.00
94.5
+0.000 / -0.087
6.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表