您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
506 - Bearings
Hallite
Bearings
506
Metric
Powered by
CAD模型選擇
{hallite/bearings/506/mm/506m.prj},{NB=HALLITE 8504408},{CNSORDERNO=8504408},{DD1=120.000},{D1=125.000},{L1=16.000},{S=2.5000},{FORM=Rod Bearing},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
S
Thickness S
[mm]
FORM
Type
ⁿ/ₐ
HALLITE 8503924
8503924
12.000
15.000
5.600
1.5000
Rod Bearing
HALLITE 8504768
8504768
12.700
15.700
5.600
1.5000
Rod Bearing
HALLITE 8505389
8505389
13.000
18.000
5.600
2.5000
Piston Bearing
HALLITE 8503398
8503398
14.000
17.000
5.600
1.5000
Rod Bearing
HALLITE 8504883
8504883
15.000
20.000
5.600
2.5000
Piston Bearing
HALLITE 8505386
8505386
15.000
18.000
5.600
1.5000
Piston Bearing
HALLITE 8503404
8503404
16.000
19.000
5.600
1.5000
Piston Bearing
HALLITE 8503488
8503488
16.000
19.000
5.600
1.5000
Rod Bearing
HALLITE 8505215
8505215
17.000
20.000
5.600
1.5000
Piston Bearing
HALLITE 8504312
8504312
18.000
22.000
10.000
2.0000
Piston Bearing
HALLITE 8503283
8503283
18.000
21.000
5.600
1.5000
Rod Bearing
HALLITE 8505070
8505070
18.000
23.000
5.600
2.5000
Rod Bearing
HALLITE 8503399
8503399
19.000
22.000
5.600
1.5000
Rod Bearing
HALLITE 8502453
8502453
20.000
25.000
5.600
2.5000
Piston Bearing
HALLITE 8502617
8502617
20.000
25.000
5.600
2.5000
Piston Bearing
HALLITE 8503889
8503889
20.000
25.000
6.300
2.5000
Piston Bearing
HALLITE 8505022
8505022
20.000
25.000
4.000
2.5000
Piston Bearing
HALLITE 8505026
8505026
20.000
25.000
4.000
2.5000
Piston Bearing
HALLITE 8502988
8502988
20.000
25.000
5.600
2.5000
Rod Bearing
HALLITE 8503229
8503229
20.000
25.000
5.600
2.5000
Rod Bearing
HALLITE 8503401
8503401
20.000
23.000
5.600
1.5000
Rod Bearing
HALLITE 8503549
8503549
20.000
23.175
9.524
1.5875
Rod Bearing
HALLITE 8504690
8504690
20.000
24.000
10.000
2.0000
Rod Bearing
HALLITE 8505219
8505219
20.000
24.000
9.700
2.0000
Rod Bearing
HALLITE 8505395
8505395
20.000
25.000
9.700
2.5000
Rod Bearing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表