您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
513
Hallite
Rod Seals
513
Inch
Powered by
CAD模型選擇
{hallite/rod_seals/513/in/513i.prj},{NB=HALLITE 8861210},{CNSORDERNO=8861210},{DD1=3.000},{D1=3.375},{SL=0.313},{L1=0.344},{CNSMAT=Polyurethane (Black) - NBR},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1P
Piston Spigot Tolerance
[Inch]
TOL1R
Gland Bore Tolerance
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2P
Bore Tolerance
[Inch]
TOL2R
Rod Tolerance
[Inch]
SL
Groove Section SL
[Inch]
L1
Length L1
[Inch]
TOL3P
Groove Width Tolerance
[Inch]
TOL3R
Groove Width Tolerance
[Inch]
CNSMAT
Material
ⁿ/ₐ
HALLITE 8922910
8922910
0.125
+0.000 / -0.003
+0.003 / -0.000
0.375
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923010
8923010
0.187
+0.000 / -0.003
+0.003 / -0.000
0.437
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923110
8923110
0.187
+0.000 / -0.002
+0.002 / -0.000
0.562
+0.002 / -0.000
+0.000 / -0.002
0.187
0.207
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8845910
8845910
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.002
0.187
0.207
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8878510
8878510
0.250
+0.000 / -0.003
+0.003 / -0.000
0.500
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8878511
8878511
0.250
+0.000 / -0.003
+0.003 / -0.000
0.500
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8878512
8878512
0.250
+0.000 / -0.003
+0.003 / -0.000
0.500
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8923210
8923210
0.250
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.002
0.187
0.207
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8933610
8933610
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923310
8923310
0.312
+0.000 / -0.002
+0.002 / -0.000
0.562
+0.002 / -0.000
+0.000 / -0.001
0.125
0.139
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923410
8923410
0.312
+0.000 / -0.002
+0.002 / -0.000
0.687
+0.002 / -0.000
+0.000 / -0.002
0.187
0.207
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923510
8923510
0.312
+0.000 / -0.003
+0.003 / -0.000
0.562
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8823810
8823810
0.375
+0.000 / -0.003
+0.003 / -0.000
0.625
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8823811
8823811
0.375
+0.000 / -0.003
+0.003 / -0.000
0.625
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8901410
8901410
0.375
+0.000 / -0.002
+0.002 / -0.000
0.750
+0.002 / -0.000
+0.000 / -0.002
0.156
0.172
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8908610
8908610
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8923610
8923610
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.002
0.187
0.207
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8846910
8846910
0.437
+0.000 / -0.003
+0.003 / -0.000
0.687
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8846911
8846911
0.437
+0.000 / -0.003
+0.003 / -0.000
0.687
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8863110
8863110
0.437
+0.000 / -0.005
+0.005 / -0.000
0.937
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8863111
8863111
0.437
+0.000 / -0.005
+0.005 / -0.000
0.937
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8863112
8863112
0.437
+0.000 / -0.005
+0.005 / -0.000
0.937
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8902510
8902510
0.437
+0.000 / -0.002
+0.002 / -0.000
0.687
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8902511
8902511
0.437
+0.000 / -0.002
+0.002 / -0.000
0.687
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8834010
8834010
0.500
+0.000 / -0.003
+0.003 / -0.000
0.750
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表