您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
Additional Products - Backup Ring
Hallite
Additional Products
BACKUP RING
Inch
Powered by
CAD模型選擇
{hallite/additional_products/backup_ring/in/backup_ring_i.prj},{NB=HALLITE BU235-P (TPE,O)},{CNSORDERNO=BU235-P},{CNSMAT=TPE},{COLOR=O},{D1=3.375},{DD1=3.125},{S=1/8},{L=0.050},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DR
Dash Ref
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
S
Groove Section SL
[Inch]
L
Length L
[Inch]
HALLITE BU008-P
BU008-P
-008
0.187
1/16
0.045
HALLITE BU009-P
BU009-P
-009
0.218
1/16
0.045
HALLITE BU010-P
BU010-P
-010
0.250
1/16
0.045
HALLITE BU011-P
BU011-P
-011
0.312
1/16
0.045
HALLITE BU012-P
BU012-P
-012
0.375
1/16
0.045
HALLITE BU013-P
BU013-P
-013
0.437
1/16
0.045
HALLITE BU014-P
BU014-P
-014
0.500
1/16
0.045
HALLITE BU015-P
BU015-P
-015
0.562
1/16
0.045
HALLITE BU016-P
BU016-P
-016
0.625
1/16
0.045
HALLITE BU017-P
BU017-P
-017
0.687
1/16
0.045
HALLITE BU018-P
BU018-P
-018
0.750
1/16
0.045
HALLITE BU019-P
BU019-P
-019
0.815
1/16
0.045
HALLITE BU020-P
BU020-P
-020
0.875
1/16
0.045
HALLITE BU021-P
BU021-P
-021
0.937
1/16
0.045
HALLITE BU022-P
BU022-P
-022
1.000
1/16
0.045
HALLITE BU023-P
BU023-P
-023
1.062
1/16
0.045
HALLITE BU024-P
BU024-P
-024
1.125
1/16
0.045
HALLITE BU025-P
BU025-P
-025
1.187
1/16
0.045
HALLITE BU026-P
BU026-P
-026
1.250
1/16
0.045
HALLITE BU027-P
BU027-P
-027
1.312
1/16
0.045
HALLITE BU028-P
BU028-P
-028
1.375
1/16
0.045
HALLITE BU029-P
BU029-P
-029
1.500
1/16
0.045
HALLITE BU030-P
BU030-P
-030
1.625
1/16
0.045
HALLITE BU031-P
BU031-P
-031
1.750
1/16
0.045
HALLITE BU032-P
BU032-P
-032
1.875
1/16
0.045
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-ring - Additional Products
Hallite
02.06.2023
506 - Bearings
Hallite
05.03.2024
58
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
839 - Wipers
Hallite
05.03.2024
54
Hallite
05.03.2024
520 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
910 - Additional Products
Hallite
02.06.2023
Back-up Ring Type BD (concave, cut) Preferred series static Application Ext...
Trelleborg
01.02.2018
83
Hallite
05.03.2024
605
Hallite
05.03.2024
R16 - PTFE Profiles
Hallite
02.06.2023
R16 - PTFE Profiles
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表