您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 950 - Handwheels without keyway, with revolving handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 B
DIN 950 B D
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_b/din950_b_d/din950_b_d.prj},{NB=Handrad DIN 950-GG-200-B20-D},{PARTNUMBER=DIN 950-GG-200-B20-D},{D1=200},{D2Y=20},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=80},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{WEIGHT=2.1200},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D2=B20},{D2X=18,20,22},{D4=M10},{CTN=84879059}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-B...
DIN 950-GG-80-B10-D
Gußeisen
80
B10
24
M6
14
16
29
53
27
16
3
0.3570
84879059
YES
Handwheel DIN 950-GG-80-B...
DIN 950-GG-80-B12-D
Gußeisen
80
B12
24
M6
14
16
29
53
27
16
3
0.3500
84879059
YES
Handwheel DIN 950-AL-80-B...
DIN 950-AL-80-B10-D
Aluminium-Kokillenguß
80
B10
24
M6
14
16
29
53
27
16
3
0.1360
84879090
YES
Handwheel DIN 950-AL-80-B...
DIN 950-AL-80-B12-D
Aluminium-Kokillenguß
80
B12
24
M6
14
16
29
53
27
16
3
0.1340
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-B10-D
Gußeisen
100
B10
26
M6
15
17
33
53
36
16
3
0.5540
84879059
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-B12-D
Gußeisen
100
B12
26
M6
15
17
33
53
36
16
3
0.5490
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-B10-D
Aluminium-Kokillenguß
100
B10
26
M6
15
17
33
53
36
16
3
0.2200
84879090
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-B12-D
Aluminium-Kokillenguß
100
B12
26
M6
15
17
33
53
36
16
3
0.2250
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-B12-D
Gußeisen
125
B12
28
M8
16
18
36
65
47
20
3
0.6990
84879059
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-B14-D
Gußeisen
125
B14
28
M8
16
18
36
65
47
20
3
0.6000
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-B12-D
Aluminium-Kokillenguß
125
B12
28
M8
16
18
36
65
47
20
3
0.3400
84879090
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-B14-D
Aluminium-Kokillenguß
125
B14
28
M8
16
18
36
65
47
20
3
0.3200
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-B14-D
Gußeisen
140
B14
30
M8
17
19
39
80
52
20
3
1.0300
84879059
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-B16-D
Gußeisen
140
B16
30
M8
17
19
39
80
52
20
3
0.9900
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-B14-D
Aluminium-Kokillenguß
140
B14
30
M8
17
19
39
80
52
20
3
0.4000
84879090
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-B16-D
Aluminium-Kokillenguß
140
B16
30
M8
17
19
39
80
52
20
3
0.3780
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B14-D
Gußeisen
160
B14
33
M10
18
20
40
80
62
25
3
1.2180
84879059
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B15-D
Gußeisen
160
B15
33
M10
18
20
40
80
62
25
3
1.2140
84879059
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B16-D
Gußeisen
160
B16
33
M10
18
20
40
80
62
25
3
1.2100
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B14-D
Aluminium-Kokillenguß
160
B14
33
M10
18
20
40
80
62
25
3
0.5700
84879090
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B15-D
Aluminium-Kokillenguß
160
B15
33
M10
18
20
40
80
62
25
3
0.5000
84879090
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B16-D
Aluminium-Kokillenguß
160
B16
33
M10
18
20
40
80
62
25
3
0.4990
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-B16-D
Gußeisen
180
B16
35
M10
20
22
43
80
72
25
3
1.7780
84879059
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-B18-D
Gußeisen
180
B18
35
M10
20
22
43
80
72
25
3
1.7700
84879059
YES
Handwheel DIN 950-AL-180-...
DIN 950-AL-180-B16-D
Aluminium-Kokillenguß
180
B16
35
M10
20
22
43
80
72
25
3
0.7600
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表