您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Type R - Front and back tie rods (MX1)
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Double rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/a3_cilindro_doppio_stelo/doppio_12_asmtab.prj},{NB=HC2R-63/45/45-1-K0-0-11/20(0)},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{AA=91},{B=60},{BB=46},{E=90},{C=120},{B1=55},{CH=36},{XX1=0},{EENDM=20.955},{D=30},{F04=15},{S=18},{KC=12},{F=15},{G=55},{TG=64.3},{VD=14},{WH=33},{Y=71},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{E1=90},{LH=44},{SB=18.0},{SS1X=96},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
AA
[mm]
B
Ø f8
[mm]
B2
Ø f8
[mm]
BB
[mm]
DD
ⁿ/ₐ
E
max
[mm]
EE
Nominal dimension
[Inch]
F
[mm]
G
[mm]
PK
[mm]
TG
[mm]
VD
[mm]
WH
[mm]
Y
[mm]
ZM
[mm]
ZK
[mm]
PESO
Cylinder mass
[kg]
HC2R-25/12/12-1-K0-0-11/2...
20
Type R
25
12
-
-
40
24
24
19
M5x0.8
40
1/4''
10
45
49
28.3
6
15
50
154
134
1.20
HC2R-25/18/18-1-K0-0-11/2...
20
Type R
25
18
-
-
40
30
30
19
M5x0.8
40
1/4''
10
45
49
28.3
6
15
50
154
134
1.20
HC2R-32/14/14-1-K0-0-11/2...
20
Type R
32
14
-
-
47
26
26
24
M6x1
45
1/4''
10
45
52
33.2
12
25
60
178
147
1.60
HC2R-32/18/18-1-K0-0-11/2...
20
Type R
32
18
-
-
47
30
30
24
M6x1
45
1/4''
10
45
52
33.2
6
25
60
178
147
1.60
HC2R-32/22/22-1-K0-0-11/2...
20
Type R
32
22
-
-
47
34
34
24
M6x1
45
1/4''
10
45
52
33.2
12
25
60
178
147
1.70
HC2R-40/18/18-1-K0-0-11/2...
20
Type R
40
18
-
-
59
30
30
35
M8x1
63
3/8''
10
55
74
41.7
6
25
62
195
173
3.70
HC2R-40/22/22-1-K0-0-11/2...
20
Type R
40
22
-
-
59
34
34
35
M8x1
63
3/8''
10
55
74
41.7
12
25
62
195
173
3.70
HC2R-40/28/28-1-K0-0-11/2...
20
Type R
40
28
-
-
59
42
42
35
M8x1
63
3/8''
10
55
74
41.7
10
25
62
195
173
3.80
HC2R-50/22/22-1-K0-0-11/2...
20
Type R
50
22
-
-
74
34
34
46
M12x1.25
75
1/2''
15
55
76
52.3
7
26
68
207
184
5.90
HC2R-50/28/28-1-K0-0-11/2...
20
Type R
50
28
-
-
74
42
42
46
M12x1.25
75
1/2''
15
55
76
52.3
7
26
68
207
184
6.00
HC2R-50/36/36-1-K0-0-11/2...
20
Type R
50
36
-
-
74
50
50
46
M12x1.25
75
1/2''
15
55
76
52.3
10
26
68
207
184
6.10
HC2R-63/28/28-1-K0-0-11/2...
20
Type R
63
28
-
-
91
42
42
46
M12x1.25
90
1/2''
15
55
84
64.3
7
33
71
223
193
8.50
HC2R-63/36/36-1-K0-0-11/2...
20
Type R
63
36
-
-
91
50
50
46
M12x1.25
90
1/2''
15
55
84
64.3
10
33
71
223
193
8.60
HC2R-63/45/45-1-K0-0-11/2...
20
Type R
63
45
-
-
91
60
60
46
M12x1.25
90
1/2''
15
55
84
64.3
14
33
71
223
193
8.70
HC2R-80/36/36-1-K0-0-11/2...
20
Type R
80
36
-
-
117
50
50
59
M16x1.5
115
3/4''
20
65
100
82.7
5
31
77
246
223
16.00
HC2R-80/45/45-1-K0-0-11/2...
20
Type R
80
45
-
-
117
60
60
59
M16x1.5
115
3/4''
20
65
100
82.7
9
31
77
246
223
16.20
HC2R-80/56/56-1-K0-0-11/2...
20
Type R
80
56
-
-
117
72
72
59
M16x1.5
115
3/4''
20
65
100
82.7
9
31
77
246
223
16.30
HC2R-100/45/45-1-K0-0-11/...
20
Type R
100
45
-
-
137
60
60
59
M16x1.5
130
3/4''
22
69
110
96.9
7
35
82
265
239
22.00
HC2R-100/56/56-1-K0-0-11/...
20
Type R
100
56
-
-
137
72
72
59
M16x1.5
130
3/4''
22
69
110
96.9
7
35
82
265
239
22.50
HC2R-100/70/70-1-K0-0-11/...
20
Type R
100
70
-
-
137
88
88
59
M16x1.5
130
3/4''
22
69
110
96.9
10
35
82
265
239
23.00
HC2R-125/56/56-1-K0-0-11/...
20
Type R
125
56
-
-
178
72
72
81
M22x1.5
165
1''
22
78
124
125.9
7
35
86
288
261
41.50
HC2R-125/70/70-1-K0-0-11/...
20
Type R
125
70
-
-
178
88
88
81
M22x1.5
165
1''
22
78
124
125.9
10
35
86
288
261
42.50
HC2R-125/90/90-1-K0-0-11/...
20
Type R
125
90
-
-
178
108
108
81
M22x1.5
165
1''
22
78
124
125.9
10
35
86
288
261
44.00
HC2R-160/70/70-1-K0-0-11/...
20
Type R
160
70
-
-
219
88
88
92
M27x2
205
1''
25
86
130
154.9
7
32
86
302
293
69.00
HC2R-160/90/90-1-K0-0-11/...
20
Type R
160
90
-
-
219
108
108
92
M27x2
205
1''
25
86
130
154.9
7
32
86
302
293
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type T - Front threaded holes (MX5)
Duplomatic
03.06.2024
Type P - Front tie rods (MX3)
Duplomatic
03.06.2024
Type R - Front and back tie rods (MX1)
Duplomatic
03.06.2024
Type D - Male clevis (MP3)
Duplomatic
03.06.2024
Type T - Front threaded holes (MX5)
Duplomatic
03.06.2024
Type G - Feet (MS2)
Duplomatic
03.06.2024
DNC - ISO cylinder
Festo
25.06.2024
Type MP1 - Cap fixed clevis
Mecanizados Alcoy
01.10.2009
Type 12 - Double rod extended on both ends tie rods
CMB Cilindri
19.10.2021
ECL3 - ISO 15552 Electric cylinders
Duplomatic
03.06.2024
Series E/809000 - Electric Actuator
IMI Norgren
31.01.2024
13##.Ø.stroke.E - Tandem with opposed rods "E"
Pneumax
16.01.2024
AL2-C - Double square cylinder
JUFAN
05.09.2023
13##.Ø.stroke.01 - Basic version "01"
Pneumax
19.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表