您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Type U - Back threaded holes (MX6)
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Single rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/a3_cilindro_mono_stelo/mono_31_asmtab.prj},{NB=HC2U-63/45-1-K0-0-11/20(0)},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{AA=91},{B=60},{CH=36},{D=30},{BG=18},{E=90},{F=15},{G=55},{G1=70},{J=45},{KB=17},{TG=64.3},{VD=14},{ZJX=168},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
AA
[mm]
B
Ø f8
[mm]
BG
[mm]
E
max
[mm]
EE
Nominal dimension
[Inch]
F
[mm]
G
[mm]
J
[mm]
PJ
[mm]
RT
ⁿ/ₐ
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder mass
[kg]
HC2U-25/12-1-K0-0-11/20
20
Type U
25
12
-
-
40
24
8
40
1/4''
10
45
35
54
M5x0.8
28.3
6
50
114
1.20
HC2U-25/18-1-K0-0-11/20
20
Type U
25
18
-
-
40
30
8
40
1/4''
10
45
35
54
M5x0.8
28.3
6
50
114
1.20
HC2U-32/14-1-K0-0-11/20
20
Type U
32
14
-
-
47
26
9
45
1/4''
10
45
36
57
M6x1
33.2
12
60
128
1.60
HC2U-32/18-1-K0-0-11/20
20
Type U
32
18
-
-
47
30
9
45
1/4''
10
45
36
57
M6x1
33.2
6
60
128
1.60
HC2U-32/22-1-K0-0-11/20
20
Type U
32
22
-
-
47
34
9
45
1/4''
10
45
36
57
M6x1
33.2
12
60
128
1.60
HC2U-40/18-1-K0-0-11/20
20
Type U
40
18
-
-
59
30
12
63
3/8''
10
55
45
74
M8x1.25
41.7
6
62
153
3.70
HC2U-40/22-1-K0-0-11/20
20
Type U
40
22
-
-
59
34
12
63
3/8''
10
55
45
74
M8x1.25
41.7
12
62
153
3.70
HC2U-40/28-1-K0-0-11/20
20
Type U
40
28
-
-
59
42
12
63
3/8''
10
55
45
74
M8x1.25
41.7
10
62
153
3.80
HC2U-50/22-1-K0-0-11/20
20
Type U
50
22
-
-
74
34
18
75
1/2''
15
55
45
76
M12x1.75
52.3
7
68
159
5.90
HC2U-50/28-1-K0-0-11/20
20
Type U
50
28
-
-
74
42
18
75
1/2''
15
55
45
76
M12x1.75
52.3
7
68
159
6.00
HC2U-50/36-1-K0-0-11/20
20
Type U
50
36
-
-
74
50
18
75
1/2''
15
55
45
76
M12x1.75
52.3
10
68
159
6.10
HC2U-63/28-1-K0-0-11/20
20
Type U
63
28
-
-
91
42
18
90
1/2''
15
55
45
80
M12x1.75
64.3
7
71
168
8.50
HC2U-63/36-1-K0-0-11/20
20
Type U
63
36
-
-
91
50
18
90
1/2''
15
55
45
80
M12x1.75
64.3
10
71
168
8.60
HC2U-63/45-1-K0-0-11/20
20
Type U
63
45
-
-
91
60
18
90
1/2''
15
55
45
80
M12x1.75
64.3
14
71
168
8.70
HC2U-80/36-1-K0-0-11/20
20
Type U
80
36
-
-
117
50
24
115
3/4''
20
65
52
93
M16x2
82.7
5
77
190
16.00
HC2U-80/45-1-K0-0-11/20
20
Type U
80
45
-
-
117
60
24
115
3/4''
20
65
52
93
M16x2
82.7
9
77
190
16.20
HC2U-80/56-1-K0-0-11/20
20
Type U
80
56
-
-
117
72
24
115
3/4''
20
65
52
93
M16x2
82.7
9
77
190
16.30
HC2U-100/45-1-K0-0-11/20
20
Type U
100
45
-
-
137
60
24
130
3/4''
22
69
55
101
M16x2
96.9
7
82
203
22.00
HC2U-100/56-1-K0-0-11/20
20
Type U
100
56
-
-
137
72
24
130
3/4''
22
69
55
101
M16x2
96.9
7
82
203
22.50
HC2U-100/70-1-K0-0-11/20
20
Type U
100
70
-
-
137
88
24
130
3/4''
22
69
55
101
M16x2
96.9
10
82
203
23.00
HC2U-125/56-1-K0-0-11/20
20
Type U
125
56
-
-
178
72
27
165
1''
22
78
71
117
M22x2.5
125.9
7
86
232
41.50
HC2U-125/70-1-K0-0-11/20
20
Type U
125
70
-
-
178
88
27
165
1''
22
78
71
117
M22x2.5
125.9
10
86
232
42.50
HC2U-125/90-1-K0-0-11/20
20
Type U
125
90
-
-
178
108
27
165
1''
22
78
71
117
M22x2.5
125.9
10
86
232
44.00
HC2U-160/70-1-K0-0-11/20
20
Type U
160
70
-
-
219
88
32
205
1''
25
86
63
130
M27x3
154.9
7
86
245
69.00
HC2U-160/90-1-K0-0-11/20
20
Type U
160
90
-
-
219
108
32
205
1''
25
86
63
130
M27x3
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type A - Front flange (MF3)
Duplomatic
03.06.2024
Type A - Front flange (ME5)
Duplomatic
03.06.2024
Type G - Feet (MS2)
Duplomatic
03.06.2024
Type H - Front swinging (MT1)
Duplomatic
03.06.2024
Type 31 - Rear screwed tapped holes
CMB Cilindri
19.10.2021
Spheric swivel Type LSF - ISO 6982/DIN 24338
Duplomatic
03.06.2024
Type D - Male clevis (MP3)
Duplomatic
03.06.2024
Type L - Mid swinging (MT4)
Duplomatic
03.06.2024
Female clevis flange for spheric swivel Type FLF - DIN 24554
Duplomatic
03.06.2024
Type A - Front flange (ME5)
Duplomatic
03.06.2024
Type C - Female clevis (MP1)
Duplomatic
03.06.2024
Type B - Rear flange (MF4)
Duplomatic
03.06.2024
Type A - Front flange (MF3)
Duplomatic
03.06.2024
Type F - Spheric swivel (MP5)
Duplomatic
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表