您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Reducing Coupling, A-I type
SEKISUI
Clean Pipe System
Clean Pipe
Reducing Coupling
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/reducing_coupling/reducing_coupling_a_1.prj},{NB=HCLS302},{A=30x20},{AX=2},{AX1=30},{D=48},{D1=36.0},{L=86.0},{SL1=40.5},{SL2=35.5},{Z=10.0},{M=HT},{MX1=HCLS},{VERS=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
D
ØD
[mm]
D1
Ød1
[mm]
L
[mm]
SL1
l1
[mm]
SL2
l2
[mm]
Z
[mm]
M
Material
ⁿ/ₐ
HCLS161
HCLS161
16x13
31
27.5
56.0
25.5
20.5
10.0
HT
HCLS202
HCLS202
20x13
36
27.5
66.0
35.5
20.5
10.0
HT
HCLS201
HCLS201
20x16
36
31.0
71.0
35.5
25.5
10.0
HT
HCLS253
HCLS253
25x13
42
27.5
71.0
40.5
20.5
10.0
HT
HCLS252
HCLS252
25x16
42
31.0
76.0
40.5
25.5
10.0
HT
HCLS251
HCLS251
25x20
42
36.0
86.0
40.5
35.5
10.0
HT
HCLS302
HCLS302
30x20
48
36.0
86.0
40.5
35.5
10.0
HT
HCLS301
HCLS301
30x25
48
42.0
91.0
40.5
40.0
11.0
HT
HCLS404
HCLS404
40x20
58
36.0
99.0
35.0
45.0
19.0
HT
HCLS403
HCLS403
40x25
58
42.0
101.0
45.5
40.5
15.0
HT
HCLS402
HCLS402
40x30
58
48.0
98.0
45.5
40.5
12.0
HT
HCLS504
HCLS504
50x25
70
42.0
111.0
50.5
40.5
20.0
HT
HCLS503
HCLS503
50x30
70
48.0
111.0
50.5
40.5
20.0
HT
HCLS501
HCLS501
50x40
70
58.0
111.0
50.5
45.5
15.0
HT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducing Tee
SEKISUI
09.02.2021
Reducing Coupling, A-II type
SEKISUI
09.02.2021
Equal Tee
SEKISUI
09.02.2021
Reducing Coupling
SEKISUI
09.02.2021
Reducing Coupling B
SEKISUI
09.02.2021
90° Elbow
SEKISUI
28.09.2023
Male Adapter
SEKISUI
09.02.2021
Pipe
SEKISUI
09.02.2021
Faucet Socket
SEKISUI
09.02.2021
45° Elbow
SEKISUI
09.02.2021
Faucet Tee
SEKISUI
09.02.2021
Reducing Tee
SEKISUI
07.10.2019
Aluminium Profile mk 2040.14 - Aluminium Construction Profiles Series 40
Maschinenbau Kitz
02.05.2024
Rod Ø12 - 7000AA
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表