您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6339 - Heavy Duty Washers, Low Type, Steel
Elesa+Ganter
机械操作件
GN 6339
GN 6339 DC
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6339/gn6339_dc/gn_6339_dc.prj},{NB=Hochfeste Unterlegscheibe GN 6339-18,5-34-5-BT},{PARTNUMBER=GN 6339-18,5-34-5-BT},{D1=18,5},{D1X=18.5},{D2=34},{S=5},{SX=5.000},{D3=21.0},{F=1.50},{SCH=M18},{OB=brüniert},{MAT=Stahl},{WEIGHT=0.0230},{CTN=73182200},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H13
[mm]
D2
h13
[mm]
S
[mm]
D3
H13
[mm]
F
[mm]
SCH
for screw with thread
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Heavy Duty Washer GN 6339...
GN 6339-6,3-12-2,5-BT
6,3
12
2,5
7.0
0.60
M6
Blackened
Steel
0.0020
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-6,3-12-2,5-GO
6,3
12
2,5
7.0
0.60
M6
GEOMET 500-treated
Steel
0.0020
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-8,4-16-2,5-BT
8,4
16
2,5
9.5
0.75
M8
Blackened
Steel
0.0025
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-8,4-16-2,5-GO
8,4
16
2,5
9.5
0.75
M8
GEOMET 500-treated
Steel
0.0030
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-10,4-20-3-BT
10,4
20
3
11.5
0.75
M10
Blackened
Steel
0.0050
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-10,4-20-3-GO
10,4
20
3
11.5
0.75
M10
GEOMET 500-treated
Steel
0.0050
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-12,5-24-3,5-BT
12,5
24
3,5
14.0
1.00
M12
Blackened
Steel
0.0085
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-12,5-24-3,5-GO
12,5
24
3,5
14.0
1.00
M12
GEOMET 500-treated
Steel
0.0085
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-14,5-28-3,5-BT
14,5
28
3,5
16.0
1.00
M14
Blackened
Steel
0.0120
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-14,5-28-3,5-GO
14,5
28
3,5
16.0
1.00
M14
GEOMET 500-treated
Steel
0.0100
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-16,5-30-4-BT
16,5
30
4
18.0
1.00
M16
Blackened
Steel
0.0120
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-16,5-30-4-GO
16,5
30
4
18.0
1.00
M16
GEOMET 500-treated
Steel
0.0140
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-18,5-34-5-BT
18,5
34
5
21.0
1.50
M18
Blackened
Steel
0.0230
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-18,5-34-5-GO
18,5
34
5
21.0
1.50
M18
GEOMET 500-treated
Steel
0.0230
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-20,5-37-5-BT
20,5
37
5
23.0
1.50
M20
Blackened
Steel
0.0270
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-20,5-37-5-GO
20,5
37
5
23.0
1.50
M20
GEOMET 500-treated
Steel
0.0260
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-22,5-40-5-BT
22,5
40
5
25.0
1.50
M22
Blackened
Steel
0.0310
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-22,5-40-5-GO
22,5
40
5
25.0
1.50
M22
GEOMET 500-treated
Steel
0.0310
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-24,5-44-5-BT
24,5
44
5
27.0
1.50
M24
Blackened
Steel
0.0380
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-24,5-44-5-GO
24,5
44
5
27.0
1.50
M24
GEOMET 500-treated
Steel
0.0380
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-28-50-6-BT
28
50
6
31.0
1.50
M27
Blackened
Steel
0.0600
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-28-50-6-GO
28
50
6
31.0
1.50
M27
GEOMET 500-treated
Steel
0.0595
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-31-56-6-BT
31
56
6
34.0
1.50
M30
Blackened
Steel
0.0770
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-31-56-6-GO
31
56
6
34.0
1.50
M30
GEOMET 500-treated
Steel
0.0750
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-37-66-7-BT
37
66
7
40.0
2.00
M36
Blackened
Steel
0.1220
73182200
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表