您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-LOCK® HLS (Standard) Stainless Steel A4 1.4404 (316L)
HEICO GROUP
HEICO-LOCK® Wedge Locking Systems Funktion according to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Function acc. to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Metric Sizes
HEICO-LOCK® Wedge Lock Washers Type: HLS Standard bearing surface
Powered by
CAD模型選擇
{heico/heico_lock/hl_hls_hlb/metrisch/hls/hls_s_asmtab.prj},{NB=220032420},{CNSORDERNO=220032420},{X1=39.0},{X2=25.3},{X3=3.6},{X4=24},{X5=96},{X6=1.5},{X7=1.00},{CNSMASSEXACT=17.42},{VERS=19},{CNSORDERNOOLD=220245031390112},{ARTBEZ=HLS-24S},{REF2=HLS-24S},{UNC=-},{X8=0.5},{PPATH=../../../assemblies/hls_s_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/hl-fasteningsystems-20s-d_01-2023-rz.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-lock/vyrobky/klinove-samojistne-podlozky/?file=files/hc/pdf/pdf_cz/hl-fasteningsystems-16s-cz_012023_web.pdf&cid=9055}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
X1
External diameter
[mm]
X2
Internal diameter
[mm]
X3
Thickness
[mm]
CNSMASSEXACT
Weight
[kg/1000]
HEICO-LOCK HLS-3S
220031030
HLS-3S
7.0
3.4
1.6
0.36
HEICO-LOCK HLS-3,5S
220031040
HLS-3,5S
7.6
3.9
1.6
0.42
HEICO-LOCK HLS-4S
220031090
HLS-4S
7.6
4.4
1.6
0.34
HEICO-LOCK HLS-5S
220031160
HLS-5S
9.0
5.4
1.6
0.48
HEICO-LOCK HLS-6S
220031250
HLS-6S
10.8
6.5
1.6
0.72
HEICO-LOCK HLS-8S
220031400
HLS-8S
13.5
8.6
2.6
1.54
HEICO-LOCK HLS-10S
220031600
HLS-10S
16.6
10.7
2.6
2.38
HEICO-LOCK HLS-11S
220031700
HLS-11S
18.5
11.4
2.6
3.20
HEICO-LOCK HLS-12S
220031740
HLS-12S
19.5
13.0
2.6
3.20
HEICO-LOCK HLS-14S
220031940
HLS-14S
23.0
15.2
3.6
6.12
HEICO-LOCK HLS-16S
220032010
HLS-16S
25.4
17.0
3.6
7.42
HEICO-LOCK HLS-18S
220032130
HLS-18S
29.0
19.5
3.6
9.66
HEICO-LOCK HLS-20S
220032250
HLS-20S
30.7
21.4
3.6
10.28
HEICO-LOCK HLS-22S
220032360
HLS-22S
34.5
23.4
3.6
13.82
HEICO-LOCK HLS-24S
220032420
HLS-24S
39.0
25.3
3.6
17.42
HEICO-LOCK HLS-27S
220032580
HLS-27S
42.0
28.4
5.3
30.69
HEICO-LOCK HLS-30S
220032650
HLS-30S
47.0
31.4
5.6
41.29
HEICO-LOCK HLS-33S
220032720
HLS-33S
48.5
34.4
5.6
38.58
HEICO-LOCK HLS-36S
220032770
HLS-36S
55.0
37.4
6.1
58.88
HEICO-LOCK HLS-39S
220032850
HLS-39S
58.5
40.4
6.0
65.18
HEICO-LOCK HLS-42S
220032870
HLS-42S
63.0
43.2
6.2
77.76
HEICO-LOCK HLS-45S
220032900
HLS-45S
70.0
46.2
6.6
106.84
HEICO-LOCK HLS-48S
220032920
HLS-48S
75.0
49.6
6.6
123.17
HEICO-LOCK HLS-52S
220032940
HLS-52S
80.0
53.6
6.6
137.89
HEICO-LOCK HLS-56S
220032960
HLS-56S
85.0
59.1
6.6
145.81
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表