您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 439 B - Hexagon thin nuts, form B
CAMST
连翔五金
Powered by
CAD模型選擇
{camst/lianxiang/din_439_form_b.prj},{NB=Sechskantmutter DIN 439 BM24x1.5},{IDNR=},{NENN1=M24x1.5},{D=24.000},{D1=22.376},{P=1.500},{M=12.000},{S=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 439 BM1.6
1.600
1.221
0.350
1.000
3.200
Hexagon nut DIN 439 BM1.8
1.800
1.421
0.350
1.100
3.500
Hexagon nut DIN 439 BM2
2.000
1.567
0.400
1.200
4.000
Hexagon nut DIN 439 BM2.5
2.500
2.013
0.450
1.600
5.000
Hexagon nut DIN 439 BM3
3.000
2.459
0.500
1.800
5.500
Hexagon nut DIN 439 BM3.5
3.500
2.850
0.600
2.000
6.000
Hexagon nut DIN 439 BM4
4.000
3.242
0.700
2.200
7.000
Hexagon nut DIN 439 BM5
5.000
4.134
0.800
2.700
8.000
Hexagon nut DIN 439 BM6
6.000
4.917
1.000
3.200
10.000
Hexagon nut DIN 439 BM8
8.000
6.647
1.250
4.000
13.000
Hexagon nut DIN 439 BM8x1
8.000
6.917
1.000
4.000
13.000
Hexagon nut DIN 439 BM10
10.000
8.376
1.500
5.000
17.000
Hexagon nut DIN 439 BM10x...
10.000
8.647
1.250
5.000
17.000
Hexagon nut DIN 439 BM10x...
10.000
8.917
1.000
5.000
17.000
Hexagon nut DIN 439 BM12
12.000
10.106
1.750
6.000
19.000
Hexagon nut DIN 439 BM12x...
12.000
10.376
1.500
6.000
19.000
Hexagon nut DIN 439 BM12x...
12.000
10.647
1.250
6.000
19.000
Hexagon nut DIN 439 BM14
14.000
11.835
2.000
7.000
22.000
Hexagon nut DIN 439 BM14x...
14.000
12.376
1.500
7.000
22.000
Hexagon nut DIN 439 BM16
16.000
13.835
2.000
8.000
24.000
Hexagon nut DIN 439 BM16x...
16.000
14.376
1.500
8.000
24.000
Hexagon nut DIN 439 BM18
18.000
15.294
2.500
9.000
27.000
Hexagon nut DIN 439 BM18x...
18.000
15.835
2.000
9.000
27.000
Hexagon nut DIN 439 BM18x...
18.000
16.376
1.500
9.000
27.000
Hexagon nut DIN 439 BM20
20.000
17.294
2.500
10.000
30.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表