您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6330 - Hexagon nuts Type B
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
DIN 6330
DIN 6330
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/din6330/din6330/din6330_s.prj},{NB=Sechskantmutter DIN 6330-M6-B},{PARTNUMBER=DIN 6330-M6-B},{ITEMID=A82362},{D1=M6},{D1G=6},{D2=7.0},{E=11.5},{M=9},{SW=10},{R=9},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年10月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
H14
[mm]
E
min.
[mm]
M
[mm]
SW
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hexagon nut DIN 6330-M6-B
DIN 6330-M6-B
M6
7.0
11.5
9
10
9
YES
Hexagon nut DIN 6330-M8-B
DIN 6330-M8-B
M8
9.0
14.4
12
13
11
0.0090
7318160085
YES
Hexagon nut DIN 6330-M10-...
DIN 6330-M10-B
M10
11.5
17.8
15
16
15
0.0200
7318160085
YES
Hexagon nut DIN 6330-M12-...
DIN 6330-M12-B
M12
14.0
20.0
18
18
17
0.0230
7318160085
YES
Hexagon nut DIN 6330-M14-...
DIN 6330-M14-B
M14
16.0
24.6
21
22
20
0.0450
7318160085
YES
Hexagon nut DIN 6330-M16-...
DIN 6330-M16-B
M16
18.0
26.8
24
24
22
0.0530
7318160085
YES
Hexagon nut DIN 6330-M18-...
DIN 6330-M18-B
M18
20.0
31.2
27
27
24
YES
Hexagon nut DIN 6330-M20-...
DIN 6330-M20-B
M20
22.0
33.5
30
30
27
0.1100
7318160085
YES
Hexagon nut DIN 6330-M22-...
DIN 6330-M22-B
M22
24.0
39.2
33
34
30
0.1850
YES
Hexagon nut DIN 6330-M24-...
DIN 6330-M24-B
M24
26.0
40.0
36
36
32
0.1950
7318160085
YES
Hexagon nut DIN 6330-M27-...
DIN 6330-M27-B
M27
29.0
47.3
40
41
36
YES
Hexagon nut DIN 6330-M30-...
DIN 6330-M30-B
M30
32.0
51.3
45
46
41
0.4050
7318160085
YES
Hexagon nut DIN 6330-M36-...
DIN 6330-M36-B
M36
38.0
61.3
54
55
50
0.7150
7318160085
YES
Hexagon nut DIN 6330-M42-...
DIN 6330-M42-B
M42
44.0
75.0
63
65
58
YES
Hexagon nut DIN 6330-M48-...
DIN 6330-M48-B
M48
50.0
86.5
72
75
67
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表