您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_6923.prj},{NB=Sechskantmutter DIN 6923 M12},{IDNR=},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{C=1.800},{DA=12.000},{DC=26.000},{DW=23.800},{M=12.000},{S=18.000},{R=0.720}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
C
Flange thickness
[mm]
DA
Outer diameter thread chamfer
[mm]
DC
Flange diameter
[mm]
DW
Diameter of the washer face
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
R
Radius
[mm]
Hexagon nut DIN 6923 M5
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
Hexagon nut DIN 6923 M6
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
Hexagon nut DIN 6923 M8
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
Hexagon nut DIN 6923 M8x1
8.000
6.917
1.000
1.200
8.000
17.900
15.800
8.000
13.000
0.480
Hexagon nut DIN 6923 M10
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
Hexagon nut DIN 6923 M10x...
10.000
8.647
1.250
1.500
10.000
21.800
23.800
10.000
15.000
0.600
Hexagon nut DIN 6923 M12
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
Hexagon nut DIN 6923 M12x...
12.000
10.376
1.500
1.800
12.000
26.000
27.600
12.000
18.000
0.720
Hexagon nut DIN 6923 M14
14.000
11.835
2.000
2.100
14.000
29.900
27.600
14.000
21.000
0.880
Hexagon nut DIN 6923 M14x...
14.000
12.376
1.500
2.100
14.000
29.900
27.600
14.000
21.000
0.880
Hexagon nut DIN 6923 M16
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
Hexagon nut DIN 6923 M16x...
16.000
14.376
1.500
2.400
16.000
34.500
31.900
16.000
24.000
0.960
Hexagon nut DIN 6923 M20
20.000
17.294
2.500
3.000
20.000
42.800
39.900
20.000
30.000
1.200
Hexagon nut DIN 6923 M20x...
20.000
18.376
1.500
3.000
20.000
42.800
39.900
20.000
30.000
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表