您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high type
CAMST
宇星螺帽
Powered by
CAD模型選擇
{camst/yuxing/din_982.prj},{NB=Sechskantmutter DIN 982 M14x1.5},{IDNR=},{NENN=M14x1.5},{D=14.000},{D1=12.376},{P=1.500},{DA=15.100},{M=16.000},{M1=12.100},{S=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 982 M5
5.000
4.134
0.800
5.750
6.300
4.400
8.000
Hexagon nut DIN 982 M6
6.000
4.917
1.000
6.750
8.000
4.900
10.000
Hexagon nut DIN 982 M7
7.000
5.917
1.000
7.750
8.500
6.140
11.000
Hexagon nut DIN 982 M8
8.000
6.647
1.250
8.750
9.500
6.440
13.000
Hexagon nut DIN 982 M8x1
8.000
6.917
1.000
8.750
9.500
6.440
13.000
Hexagon nut DIN 982 M10
10.000
8.376
1.500
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M10x1
10.000
8.917
1.000
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M10x1...
10.000
8.647
1.250
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M12
12.000
10.106
1.750
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M12x1...
12.000
10.376
1.500
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M12x1...
12.000
10.647
1.250
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M14
14.000
11.835
2.000
15.100
16.000
12.100
22.000
Hexagon nut DIN 982 M14x1...
14.000
12.376
1.500
15.100
16.000
12.100
22.000
Hexagon nut DIN 982 M16
16.000
13.835
2.000
17.300
18.000
14.100
24.000
Hexagon nut DIN 982 M16x1...
16.000
14.376
1.500
17.300
18.000
14.100
24.000
Hexagon nut DIN 982 M18
18.000
15.294
2.500
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M18x2
18.000
15.835
2.000
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M18x1...
18.000
16.376
1.500
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M20
20.000
17.294
2.500
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M20x2
20.000
17.835
2.000
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M20x1...
20.000
18.376
1.500
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M22
22.000
19.294
2.500
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M22x2
22.000
19.835
2.000
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M22x1...
22.000
20.376
1.500
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M24
24.000
20.752
3.000
25.900
28.000
20.200
36.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表