您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
JIS B 1181 TNDC - Hexagon thin nuts, double chamfered - coarse
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/jis_b1181_tndc.prj},{NB=Hexagon thin nut - double chamfered JIS B 1181 M18},{IDNR=},{D=18.0},{D1=15.294},{P=2.500},{PG=B},{DW=24.9},{E=29.56},{M=9.0},{MW=6.7},{S=27.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
PG
Product grade
ⁿ/ₐ
DW
[mm]
E
[mm]
M
[mm]
MW
[mm]
S
[mm]
Hexagon thin nut - double...
1.6
1.221
0.350
A
2.4
3.41
1.0
0.6
3.2
Hexagon thin nut - double...
2.0
1.567
0.400
A
3.1
4.32
1.2
0.8
4.0
Hexagon thin nut - double...
2.5
2.013
0.450
A
4.1
5.45
1.6
1.1
5.0
Hexagon thin nut - double...
3.0
2.459
0.500
A
4.6
6.01
1.8
1.2
5.5
Hexagon thin nut - double...
3.5
2.850
0.600
A
5.1
6.58
2.0
1.4
6.0
Hexagon thin nut - double...
4.0
3.242
0.700
A
5.9
7.66
2.2
1.6
7.0
Hexagon thin nut - double...
5.0
4.134
0.800
A
6.9
8.79
2.7
2.0
8.0
Hexagon thin nut - double...
6.0
4.917
1.000
A
8.9
11.05
3.2
2.3
10.0
Hexagon thin nut - double...
8.0
6.647
1.250
A
11.6
14.38
4.0
3.0
13.0
Hexagon thin nut - double...
10.0
8.376
1.500
A
14.6
17.77
5.0
3.8
16.0
Hexagon thin nut - double...
12.0
10.106
1.750
A
16.6
20.03
6.0
4.6
18.0
Hexagon thin nut - double...
14.0
11.835
2.000
A
19.6
23.35
7.0
5.1
21.0
Hexagon thin nut - double...
16.0
13.835
2.000
A
22.5
26.75
8.0
5.9
24.0
Hexagon thin nut - double...
18.0
15.294
2.500
B
24.9
29.56
9.0
6.7
27.0
Hexagon thin nut - double...
20.0
17.294
2.500
B
27.7
32.95
10.0
7.3
30.0
Hexagon thin nut - double...
22.0
19.294
2.500
B
31.4
37.29
11.0
7.9
34.0
Hexagon thin nut - double...
24.0
20.752
3.000
B
33.2
39.55
12.0
8.7
36.0
Hexagon thin nut - double...
27.0
23.752
3.000
B
38.0
45.20
13.5
9.9
41.0
Hexagon thin nut - double...
30.0
26.211
3.500
B
42.8
50.85
15.0
11.1
46.0
Hexagon thin nut - double...
33.0
29.211
3.500
B
46.6
55.37
16.5
12.3
50.0
Hexagon thin nut - double...
36.0
31.670
4.000
B
51.1
60.79
18.0
13.5
55.0
Hexagon thin nut - double...
39.0
34.670
4.000
B
55.9
66.44
19.5
14.6
60.0
Hexagon thin nut - double...
42.0
37.129
4.500
B
60.0
71.30
21.0
15.8
65.0
Hexagon thin nut - double...
45.0
40.129
4.500
B
64.7
76.95
22.5
17.0
70.0
Hexagon thin nut - double...
48.0
42.587
5.000
B
69.5
82.60
24.0
18.2
75.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLW, SSLW - 弹簧垫圈
Misumi
03.06.2021
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 TNU - Hexagon thin nuts, unchamfered - coarse
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDCF - Hexagon thin nuts, double chamfered - feine
Chinese Manufacturers
27.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
JIS B 1181 S2F - Hexagon nuts, style 2 - fine
Chinese Manufacturers
27.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
LPGP - Guide Post Pins(Pad Guide Type)
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表