您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
L type collar ring
NTN Corporation
Ball and roller bearing
Cylindrical Roller Bearings
L Type Loose Rib
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/cylindrical_roller_b/l_type_lose_rib/l_type_cr.prj},{NB=HJ317},{IDNR=},{SD=85},{D1=117.5},{B1=12},{B2=20.5},{R1=3.0},{ORDER=HJ317},{MASS=0.56}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D1
Outside Diameter
[mm]
B1
Width
[mm]
B2
Width
[mm]
R1
Diameter
[mm]
ORDER
Bearing No.
ⁿ/ₐ
MASS
mass
[kg]
HJ204
20
29.9
3
6.8
0.6
HJ204
0.01
HJ204E
20
29.5
3
5.5
0.6
HJ204E
0.01
HJ2204
20
29.9
3
7.5
0.6
HJ2204
0.01
HJ2204E
20
29.5
3
6.5
0.6
HJ2204E
0.01
HJ304
20
31.8
4
7.5
0.6
HJ304
0.02
HJ304E
20
31.1
4
6.5
0.6
HJ304E
0.01
HJ2304
20
31.8
4
8.5
0.6
HJ2304
0.02
HJ2304E
20
31.1
4
7.5
0.6
HJ2304E
0.02
HJ205
25
34.8
3
7.3
0.6
HJ205
0.02
HJ205E
25
34.5
3
6.0
0.6
HJ205E
0.01
HJ2205
25
34.8
3
7.5
0.6
HJ2205
0.02
HJ2205E
25
34.5
3
6.5
0.6
HJ2205E
0.01
HJ305
25
39.0
4
8.0
1.1
HJ305
0.03
HJ305E
25
38.0
4
7.0
1.1
HJ305E
0.02
HJ2305
25
39.0
4
9.0
1.1
HJ2305
0.03
HJ2305E
25
38.0
4
8.0
1.1
HJ2305E
0.02
HJ405
25
43.6
6
10.5
1.5
HJ405
0.06
HJ206
30
41.7
4
8.3
0.6
HJ206
0.03
HJ206E
30
41.1
4
7.0
0.6
HJ206E
0.02
HJ2206
30
41.7
4
8.5
0.6
HJ2206
0.03
HJ2206E
30
41.1
4
7.5
0.6
HJ2206E
0.02
HJ306
30
45.9
5
9.5
1.1
HJ306
0.04
HJ306E
30
44.9
5
8.5
1.1
HJ306E
0.04
HJ2306
30
45.9
5
11.5
1.1
HJ2306
0.04
HJ2306E
30
44.9
5
9.5
1.1
HJ2306E
0.04
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type NNU - Cylindrical bore
NTN Corporation
17.10.2023
Type NNU - Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Four-Row Cylindrical Roller Bearings
NTN Corporation
17.10.2023
Type NN - Cylindrical bore
NTN Corporation
17.10.2023
Type NJ
NTN Corporation
17.10.2023
Type NUP
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Type NF
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
type N
NTN Corporation
17.10.2023
Type SL01-48,Type SL01-49
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表