您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AT5 - AT-type timing pulley - Aluminium - Pitch AT5
HPC
Gears and sprockets
Positioning pulleys and belts
AT-type pulleys
Powered by
CAD模型選擇
{hpc/v4/positioning/at/at5.prj},{NB=hpc_25AT5-16/ECO_s},{REF=25AT5-16/ECO},{Z=25},{DET=s},{C=16},{DP=39.80},{D=38.60},{E=44.00},{M=26.000},{F=21},{L=27},{A=6},{INFO=INFO},{A1=6},{X=1},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
No. of teeths
ⁿ/ₐ
C
Belt width
[mm]
DP
PCD
[mm]
D
ØD
[mm]
E
ØE
[mm]
M
ØM
[mm]
F
[mm]
L
[mm]
A
ØA pre-bore
[mm]
HPC - 12AT5-10/ECO
12AT5-10/ECO
12
10
19.10
17.85
23.00
11.000
15
21
full
HPC - 14AT5-10/ECO
14AT5-10/ECO
14
10
22.29
21.05
25.00
13.000
15
21
full
HPC - 15AT5-10/ECO
15AT5-10/ECO
15
10
23.88
22.65
28.00
16.000
15
21
6
HPC - 16AT5-10/ECO
16AT5-10/ECO
16
10
25.47
24.20
32.00
18.000
15
21
6
HPC - 18AT5-10/ECO
18AT5-10/ECO
18
10
28.65
27.40
32.00
20.000
15
21
6
HPC - 19AT5-10/ECO
19AT5-10/ECO
19
10
30.25
29.00
36.00
22.000
15
21
6
HPC - 20AT5-10/ECO
20AT5-10/ECO
20
10
31.83
30.60
36.00
23.000
15
21
6
HPC - 22AT5-10/ECO
22AT5-10/ECO
22
10
35.02
33.85
38.00
24.000
15
21
6
HPC - 24AT5-10/ECO
24AT5-10/ECO
24
10
38.21
37.00
42.00
26.000
15
21
6
HPC - 25AT5-10/ECO
25AT5-10/ECO
25
10
39.80
38.60
44.00
26.000
15
21
6
HPC - 26AT5-10/ECO
26AT5-10/ECO
26
10
41.39
40.20
44.00
26.000
15
21
6
HPC - 27AT5-10/ECO
27AT5-10/ECO
27
10
42.98
41.00
48.00
30.000
15
21
8
HPC - 28AT5-10/ECO
28AT5-10/ECO
28
10
44.58
43.35
48.00
32.000
15
21
8
HPC - 30AT5-10/ECO
30AT5-10/ECO
30
10
47.76
46.55
51.00
34.000
15
21
8
HPC - 32AT5-10/ECO
32AT5-10/ECO
32
10
50.94
49.70
54.00
38.000
15
21
8
HPC - 36AT5-10/ECO
36AT5-10/ECO
36
10
57.31
56.05
64.00
38.000
15
21
8
HPC - 40AT5-10/ECO
40AT5-10/ECO
40
10
63.66
62.45
66.50
40.000
15
21
8
HPC - 42AT5-10/ECO
42AT5-10/ECO
42
10
66.86
65.60
70.00
40.000
15
21
8
HPC - 44AT5-10/ECO
44AT5-10/ECO
44
10
70.05
68.80
0.00
45.000
15
21
8
HPC - 48AT5-10/ECO
48AT5-10/ECO
48
10
76.42
75.15
0.00
50.000
15
21
8
HPC - 60AT5-10/ECO
60AT5-10/ECO
60
10
95.52
94.25
0.00
65.000
15
21
8
HPC - 12AT5-16/ECO
12AT5-16/ECO
12
16
19.10
17.85
23.00
11.000
21
27
full
HPC - 14AT5-16/ECO
14AT5-16/ECO
14
16
22.29
21.05
25.00
13.000
21
27
full
HPC - 15AT5-16/ECO
15AT5-16/ECO
15
16
23.88
22.65
28.00
16.000
21
27
6
HPC - 16AT5-16/ECO
16AT5-16/ECO
16
16
25.47
24.20
32.00
18.000
21
27
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AT 5 - AT type belt - Polyurethane with steel reinforcements - AT5 Pitch - ...
HPC
17.02.2022
T5 - T-type timing pulley - Aluminium - Pitch T5 - For 10mm belts
HPC
17.02.2022
AT10 - AT-type timing pulley - Aluminium - Pitch AT10
HPC
17.02.2022
GTC - Belt tension roller
HPC
17.02.2022
AT5-025
Bando
06.03.2023
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
T2.5 - T-type timing pulley - Aluminium - Pitch 2,5 - For 6mm belts
HPC
17.02.2022
ZRR-AT5-BR25-AL - AT Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt W...
MÄDLER
26.04.2024
AT/P - Junction plate for AT5M and AT10M belt
HPC
17.02.2022
T 10-21-AL - T type toothed pulley - Aluminium - T10 Pitch - Belt width 16m...
HPC
17.02.2022
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
HPC
17.02.2022
T 10-30-AL - T type toothed pulley - Aluminium - T10 Pitch - Belt width 25m...
HPC
17.02.2022
AT5M and AT10M - Type AT open metric belt - Polyurethane with steel reinfor...
HPC
03.08.2023
T 2.5 - T type belt - Polyurethane with steel reinforcements - T2.5 Pitch -...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表