您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Module 2,0 - Spur gear, Material Steel C45 , Module 2.00 , Serie Economy range
HPC
Gears and sprockets
Spur gears
Spur gears 2.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/200/module_2_0.prj},{NB=hpc_G2-40/ECO_S},{DET=S},{Z=40},{P=80},{D=84},{M=50},{A=14},{MAS=0.970},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
MAS
Weight
[kg]
HPC - G2-12/ECO
G2-12/ECO
12
24
28
18
10
0.080
HPC - G2-13/ECO
G2-13/ECO
13
26
30
19
10
0.100
HPC - G2-14/ECO
G2-14/ECO
14
28
32
20
10
0.120
HPC - G2-15/ECO
G2-15/ECO
15
30
34
22
10
0.140
HPC - G2-16/ECO
G2-16/ECO
16
32
36
24
10
0.160
HPC - G2-17/ECO
G2-17/ECO
17
34
38
25
10
0.180
HPC - G2-18/ECO
G2-18/ECO
18
36
40
25
10
0.190
HPC - G2-19/ECO
G2-19/ECO
19
38
42
25
10
0.210
HPC - G2-20/ECO
G2-20/ECO
20
40
44
30
10
0.260
HPC - G2-21/ECO
G2-21/ECO
21
42
46
30
12
0.270
HPC - G2-22/ECO
G2-22/ECO
22
44
48
30
12
0.290
HPC - G2-23/ECO
G2-23/ECO
23
46
50
30
12
0.310
HPC - G2-24/ECO
G2-24/ECO
24
48
52
35
12
0.360
HPC - G2-25/ECO
G2-25/ECO
25
50
54
35
12
0.390
HPC - G2-26/ECO
G2-26/ECO
26
52
56
40
12
0.450
HPC - G2-27/ECO
G2-27/ECO
27
54
58
40
12
0.470
HPC - G2-28/ECO
G2-28/ECO
28
56
60
40
12
0.500
HPC - G2-29/ECO
G2-29/ECO
29
58
62
40
14
0.520
HPC - G2-30/ECO
G2-30/ECO
30
60
64
40
14
0.550
HPC - G2-31/ECO
G2-31/ECO
31
62
66
45
14
0.610
HPC - G2-32/ECO
G2-32/ECO
32
64
68
45
14
0.650
HPC - G2-33/ECO
G2-33/ECO
33
66
70
45
14
0.680
HPC - G2-34/ECO
G2-34/ECO
34
68
72
45
14
0.710
HPC - G2-35/ECO
G2-35/ECO
35
70
74
45
14
0.740
HPC - G2-36/ECO
G2-36/ECO
36
72
76
45
14
0.780
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表