您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 4 - Spur gear - Steel 20NCD2 - Module 4.0
HPC
Gears and sprockets
Spur gears
Spur gears 4.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/400/g4.prj},{NB=hpc_G4-40_S},{DET=S},{TYP=G},{MOD=4.0},{Z=40},{P=160.00},{D=168.00},{M=80},{MX=80.000},{A=30},{MAS=6.599},{INFO=INFO},{MODULE=4.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
ⁿ/ₐ
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G4-9
G4-9
G
4.0
9
40.00
48.00
30
20
0.349
HPC - G4-10
G4-10
G
4.0
10
44.00
52.00
34
20
0.460
HPC - G4-11
G4-11
G
4.0
11
48.00
56.00
38
25
0.502
HPC - G4-12
G4-12
G
4.0
12
48.00
56.00
38
25
0.502
HPC - G4-13
G4-13
G
4.0
13
52.00
60.00
38
25
0.598
HPC - G4-14
G4-14
G
4.0
14
56.00
64.00
40
25
0.721
HPC - G4-15
G4-15
G
4.0
15
60.00
68.00
40
25
0.832
HPC - G4-16
G4-16
G
4.0
16
64.00
72.00
50
25
1.060
HPC - G4-17
G4-17
G
4.0
17
68.00
76.00
50
25
1.187
HPC - G4-18
G4-18
G
4.0
18
72.00
80.00
50
25
1.321
HPC - G4-19
G4-19
G
4.0
19
76.00
84.00
50
25
1.464
HPC - G4-20
G4-20
G
4.0
20
80.00
88.00
50
25
1.614
HPC - G4-21
G4-21
G
4.0
21
84.00
92.00
50
25
1.771
HPC - G4-22
G4-22
G
4.0
22
88.00
96.00
50
25
1.937
HPC - G4-23
G4-23
G
4.0
23
92.00
100.00
50
25
2.110
HPC - G4-24
G4-24
G
4.0
24
96.00
104.00
50
25
2.291
HPC - G4-25
G4-25
G
4.0
25
100.00
108.00
80
30
2.849
HPC - G4-26
G4-26
G
4.0
26
104.00
112.00
80
30
3.045
HPC - G4-27
G4-27
G
4.0
27
108.00
116.00
80
30
3.249
HPC - G4-28
G4-28
G
4.0
28
112.00
120.00
80
30
3.460
HPC - G4-29
G4-29
G
4.0
29
116.00
124.00
80
30
3.680
HPC - G4-30
G4-30
G
4.0
30
120.00
128.00
80
30
3.907
HPC - G4-31
G4-31
G
4.0
31
124.00
132.00
80
30
4.141
HPC - G4-32
G4-32
G
4.0
32
128.00
136.00
80
30
4.383
HPC - G4-33
G4-33
G
4.0
33
132.00
140.00
80
30
4.633
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G/PG 3 - Spur gear - Steel 20NCD2 - Module 3.0
HPC
17.02.2022
YG/XG 4 - Heavy duty spur gear - Steel 35NCD6 - Module 4.0
HPC
17.02.2022
MR - Metric rack - Steel - Module 1.0 to 6.0
HPC
17.02.2022
Module 4,0 - Spur gear, Material Steel C45 , Module 4.00 , Serie Economy r...
HPC
17.02.2022
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
G/PG 2.5 - Spur gear - Steel 20NCD2 - Module 2.5
HPC
17.02.2022
G/PG 2 - Spur gear - Steel 20NCD2 - Module 2.0
HPC
17.02.2022
Module 5,0 - Spur gear, Material Steel C45 , Module 5.00 , Serie Economy r...
HPC
17.02.2022
PM 3 - Wheel - Bronze - Module 3.0 - Pitch 9.425mm
HPC
17.02.2022
HG/HPG 6 - Spur gear - Steel 20NCD2 - Module 6.0
HPC
17.02.2022
KK-SS - Rounded end feather key - Stainless steel 316
HPC
03.08.2023
ZG/ZPG 4 - Plastic spur gear - Machined Delrin - Module 4.0
HPC
17.02.2022
Sprocket 1 1/2 x 1" - Sprocket 1 1/2 x 1", for roller chain according to DI...
Ketten Fuchs
22.09.2021
BPFL - Sheet steel oval flanged bearing for light loads - 2 mounting points...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表