您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PSG 1.5 - Spur gear - Pre-treated or case hardened steel - Module 1.5
HPC
Precision gears
Spur gears
Spur gears 1.5 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/150/grad7/psg15.prj},{NB=hpc_PSG1.5-40_S},{MAT=AP},{DET=S},{Z=40},{P=60.00},{D=63.00},{A=12},{M=45},{J=0.171 - 0.069},{CS=25.50},{CT=66.12},{MAS=0.490},{INFO=INFO},{MODULE=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
ØP Pitch
[mm]
D
ØD External
[mm]
A
ØA Bore
[mm]
M
ØM Boss
[mm]
J
Backlash
[mm]
C
Torque
[Nm]
MAS
Weight
[kg]
HPC - PSG1.5-18
PSG1.5-18
18
27.00
30.00
6
22
0.128 - 0.052
5.49
0.105
HPC - PSG1.5-19
PSG1.5-19
19
28.50
31.50
6
22
0.128 - 0.052
5.79
0.112
HPC - PSG1.5-20
PSG1.5-20
20
30.00
33.00
6
22
0.128 - 0.052
7.71
0.120
HPC - PSG1.5-21
PSG1.5-21
21
31.50
34.50
8
25
0.129 - 0.051
8.10
0.137
HPC - PSG1.5-22
PSG1.5-22
22
33.00
36.00
8
25
0.129 - 0.051
8.48
0.145
HPC - PSG1.5-23
PSG1.5-23
23
34.50
37.50
8
25
0.129 - 0.051
8.87
0.155
HPC - PSG1.5-24
PSG1.5-24
24
36.00
39.00
8
25
0.129 - 0.051
9.25
0.164
HPC - PSG1.5-25
PSG1.5-25
25
37.50
40.50
8
25
0.129 - 0.051
9.64
0.174
HPC - PSG1.5-26
PSG1.5-26
26
39.00
42.00
8
25
0.129 - 0.051
11.79
0.185
HPC - PSG1.5-27
PSG1.5-27
27
40.50
43.50
8
25
0.129 - 0.051
12.25
0.196
HPC - PSG1.5-28
PSG1.5-28
28
42.00
45.00
8
25
0.129 - 0.051
12.70
0.207
HPC - PSG1.5-29
PSG1.5-29
29
43.50
46.50
10
35
0.129 - 0.051
13.15
0.268
HPC - PSG1.5-30
PSG1.5-30
30
45.00
48.00
10
35
0.129 - 0.051
14.97
0.280
HPC - PSG1.5-32
PSG1.5-32
32
48.00
51.00
10
35
0.129 - 0.051
15.97
0.306
HPC - PSG1.5-35
PSG1.5-35
35
52.50
55.50
10
35
0.171 - 0.069
17.46
0.347
HPC - PSG1.5-38
PSG1.5-38
38
57.00
60.00
12
45
0.171 - 0.069
18.96
0.458
HPC - PSG1.5-40
PSG1.5-40
40
60.00
63.00
12
45
0.171 - 0.069
25.50
0.490
HPC - PSG1.5-42
PSG1.5-42
42
63.00
66.00
12
45
0.171 - 0.069
26.78
0.524
HPC - PSG1.5-45
PSG1.5-45
45
67.50
70.50
12
45
0.171 - 0.069
28.69
0.578
HPC - PSG1.5-48
PSG1.5-48
48
72.00
75.00
12
45
0.171 - 0.069
30.60
0.636
HPC - PSG1.5-50
PSG1.5-50
50
75.00
78.00
14
55
0.171 - 0.069
37.80
0.760
HPC - PSG1.5-52
PSG1.5-52
52
78.00
81.00
14
55
0.171 - 0.069
39.31
0.802
HPC - PSG1.5-55
PSG1.5-55
55
82.50
85.50
14
55
0.173 - 0.067
41.58
0.868
HPC - PSG1.5-58
PSG1.5-58
58
87.00
90.00
14
55
0.173 - 0.067
43.85
0.939
HPC - PSG1.5-60
PSG1.5-60
60
90.00
93.00
14
55
0.173 - 0.067
53.98
0.987
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PSG 1.25 - Spur gear - Pre-treated or case hardened steel - Module 1.25
HPC
03.08.2023
YG/XG 1.5 - Heavy duty spur gear - Steel 35NCD6 - Module 1.5
HPC
17.02.2022
G/PG 1.5 - Spur gear - Steel 20NCD2 - Module 1.5
HPC
17.02.2022
PSG 3.0 - Spur gear - Pre-treated or case hardened steel - Module 3.0
HPC
03.08.2023
G/PG 1 - Spur gear - Steel 20NCD2 - Module 1.0
HPC
17.02.2022
PSG 2.0 - Spur gear - Pre-treated or case hardened steel - Module 2.0
HPC
03.08.2023
SR - Narrow spur rack - Stainless steel - Module 0.25 to 2
HPC
17.02.2022
PSG 0.5 - Spur gear - Pre-treated or case hardened steel - Module 0.5
HPC
03.08.2023
TRMss - Circular rack - Stainless steel - Module 1 to 5
HPC
17.02.2022
22400 - Spur gears in steel, module 1,5 toothing milled, straight teeth, en...
norelem
26.06.2024
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
PSG 1.0 - Spur gear - Pre-treated or case hardened steel - Module 1.0
HPC
03.08.2023
Modèle A1-318 - Roue cylindrique droite en acier à denture traitée - Module...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Spur Gears - Module 0.5 (Brass)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表