您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
S-ZZ - Deep groove ball bearing - Stainless steel - With shield
HPC
Linear components
Rotary motion
Radial ball bearings
Stainless steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/stainless/szz.prj},{NB=hpc_S688ZZ},{REF=S688ZZ},{A=8},{D=16},{RO=0.000},{E=5.0},{CHARGED=1029.700},{CHARGES=460.910},{INFO=INFO},{DI=8.000},{DA=16.000},{DN=0.000},{IDNR=},{AN=0.000},{CN=0.000},{T=5.000},{RS=0.200},{D1=0.000},{D2=9.200},{D11=0.000},{D22=15.250},{V=2.000},{VV=0.000},{GEW=0.00410},{DU=0.000},{B=0.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
D
[mm]
E
[mm]
CHARGED
Charge Dynamique
[N]
CHARGES
Charge Statique
[N]
HPC - S682ZZ
S682ZZ
2
5
2.3
137.290
39.230
HPC - S683ZZ
S683ZZ
3
7
3.0
254.970
78.450
HPC - S684ZZ
S684ZZ
4
9
4.0
509.950
176.520
HPC - S685ZZ
S685ZZ
5
11
5.0
598.210
225.550
HPC - S686ZZ
S686ZZ
6
13
5.0
853.180
343.230
HPC - S687ZZ
S687ZZ
7
14
5.0
961.050
402.070
HPC - S688ZZ
S688ZZ
8
16
5.0
1029.700
460.910
HPC - S608ZZ
S608ZZ
8
22
7.0
2726.250
1068.920
HPC - S689ZZ
S689ZZ
9
17
6.0
1098.340
529.560
HPC - S6800ZZ
S6800ZZ
10
19
5.0
1441.580
657.050
HPC - S6801ZZ
S6801ZZ
12
21
5.0
1569.060
853.180
HPC - S6802ZZ
S6802ZZ
15
24
5.0
2029.980
1225.830
HPC - S6803ZZ
S6803ZZ
17
26
5.0
1824.040
1196.410
HPC - S6804ZZ
S6804ZZ
20
32
7.0
3314.650
2029.980
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表