您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZG/ZPG 0.5 - Plastic spur gear - Machined Delrin - Module 0.5
HPC
Gears and sprockets
Spur gears
Spur gears 0.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/050/zg05.prj},{NB=hpc_ZG0.5-52_S},{DET=S},{TYP=ZG},{MOD=0.5},{Z=52},{P=26.00},{D=27.00},{M=12},{A=4},{MAS=0.0033},{INFO=INFO},{MX=12.000},{MODULE=0.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZG0.5-20
ZG0.5-20
ZG
0.5
20
10.00
11.00
9
3
0.0007
HPC - ZG0.5-21
ZG0.5-21
ZG
0.5
21
10.50
11.50
9
3
0.0008
HPC - ZG0.5-22
ZG0.5-22
ZG
0.5
22
11.00
12.00
9
3
0.0008
HPC - ZG0.5-23
ZG0.5-23
ZG
0.5
23
11.50
12.50
10
3
0.0010
HPC - ZG0.5-24
ZG0.5-24
ZG
0.5
24
12.00
13.00
10
3
0.0010
HPC - ZG0.5-25
ZG0.5-25
ZG
0.5
25
12.50
13.50
10
3
0.0011
HPC - ZG0.5-26
ZG0.5-26
ZG
0.5
26
13.00
14.00
10
3
0.0011
HPC - ZG0.5-27
ZG0.5-27
ZG
0.5
27
13.50
14.50
10
3
0.0012
HPC - ZG0.5-28
ZG0.5-28
ZG
0.5
28
14.00
15.00
10
3
0.0012
HPC - ZG0.5-29
ZG0.5-29
ZG
0.5
29
14.50
15.50
10
3
0.0013
HPC - ZG0.5-30
ZG0.5-30
ZG
0.5
30
15.00
16.00
12
4
0.0015
HPC - ZG0.5-31
ZG0.5-31
ZG
0.5
31
15.50
16.50
12
4
0.0016
HPC - ZG0.5-32
ZG0.5-32
ZG
0.5
32
16.00
17.00
12
4
0.0016
HPC - ZG0.5-33
ZG0.5-33
ZG
0.5
33
16.50
17.50
12
4
0.0017
HPC - ZG0.5-34
ZG0.5-34
ZG
0.5
34
17.00
18.00
12
4
0.0017
HPC - ZG0.5-35
ZG0.5-35
ZG
0.5
35
17.50
18.50
12
4
0.0018
HPC - ZG0.5-36
ZG0.5-36
ZG
0.5
36
18.00
19.00
12
4
0.0019
HPC - ZG0.5-40
ZG0.5-40
ZG
0.5
40
20.00
21.00
12
4
0.0022
HPC - ZG0.5-41
ZG0.5-41
ZG
0.5
41
20.50
21.50
12
4
0.0023
HPC - ZG0.5-42
ZG0.5-42
ZG
0.5
42
21.00
22.00
12
4
0.0024
HPC - ZG0.5-43
ZG0.5-43
ZG
0.5
43
21.50
22.50
12
4
0.0024
HPC - ZG0.5-44
ZG0.5-44
ZG
0.5
44
22.00
23.00
12
4
0.0025
HPC - ZG0.5-45
ZG0.5-45
ZG
0.5
45
22.50
23.50
12
4
0.0026
HPC - ZG0.5-46
ZG0.5-46
ZG
0.5
46
23.00
24.00
12
4
0.0027
HPC - ZG0.5-47
ZG0.5-47
ZG
0.5
47
23.50
24.50
12
4
0.0028
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZG/ZPG 1 - Plastic spur gear - Machined Delrin - Module 1.0
HPC
17.02.2022
CRM - Metric rack - Nylon 6 reinforced with 30% glass fibres - Module 0.5 t...
HPC
02.08.2023
ZG/ZPG 0.4 - Plastic spur gear - Machined Delrin - Module 0.4
HPC
17.02.2022
ZIN 0.4 - Internal gear - Machined plastic - Module 0.4
HPC
17.02.2022
ZR - Plastic rack - Delrin machined - Module 0.5 to 2.0
HPC
17.02.2022
ZG/ZPG 0.8 - Plastic spur gear - Machined Delrin - Module 0.8
HPC
17.02.2022
G/PG 1 - Spur gear - Steel 20NCD2 - Module 1.0
HPC
17.02.2022
Ground Spur Gears - Module 0.5
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
G/PG 0.5 - Spur gear - Steel 20NCD2 - Module 0.5
HPC
17.02.2022
CLG 1.5 - Moulded plastic spur gear - Nylon 6 - Module 1.5
HPC
17.02.2022
W/WH/ZW 0.5 - Worm with bore - Steel or machined plastic - Module 0.5 - Pit...
HPC
17.02.2022
ZG/ZPG 1.5 - Plastic spur gear - Machined Delrin - Module 1.5
HPC
17.02.2022
CLG 1 - Moulded plastic spur gear - Nylon 6 - Module 1.0
HPC
17.02.2022
CLG0.5-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 0.50...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表