您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
HSM Rings - External Retaining Ring, "Hoopster" - Metric
Smalley
HOOPSTER RINGS
Powered by
CAD模型選擇
{smalley/hoopster_rings/hsm.prj},{NB=HSM-35},{PARTNBR=HSM-35},{SD=35},{MAT=},{ID=33.44},{IDT=(+.00/-.51)},{RW=0.86},{RWT=(±.05)},{T=3.81},{TT=(±.10)},{GD=34.14},{GDT=(±.10)},{GW=3.94},{GWT=(+.10/-.00)},{GY=7359},{NE=External Retaining Ring - Metric},{RINGTYPE=Hoopster®}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SD
Shaft Diameter
[mm]
ID
Inside Diameter
[mm]
IDT
Inside Diameter Tolerance
[mm]
RW
Radial Wall
[mm]
RWT
Radial Wall Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width
[mm]
GWT
Groove Width Tolerance
[mm]
RINGTYPE
Ring Type
ⁿ/ₐ
HSM-10
HSM-10
10
9.37
(+.00/-.30)
0.43
(±.04)
1.14
(±.10)
9.57
(±.05)
1.27
(+.08/-.00)
Hoopster®
HSM-11
HSM-11
11
10.35
(+.00/-.30)
0.43
(±.04)
1.14
(±.10)
10.57
(±.05)
1.27
(+.08/-.00)
Hoopster®
HSM-12
HSM-12
12
11.33
(+.00/-.30)
0.43
(±.04)
1.14
(±.10)
11.57
(±.05)
1.27
(+.08/-.00)
Hoopster®
HSM-13
HSM-13
13
12.21
(+.00/-.38)
0.53
(±.04)
1.65
(±.10)
12.47
(±.05)
1.78
(+.08/-.00)
Hoopster®
HSM-14
HSM-14
14
13.19
(+.00/-.38)
0.53
(±.04)
1.65
(±.10)
13.47
(±.05)
1.78
(+.08/-.00)
Hoopster®
HSM-15
HSM-15
15
14.17
(+.00/-.38)
0.53
(±.04)
1.65
(±.10)
14.47
(±.05)
1.78
(+.08/-.00)
Hoopster®
HSM-16
HSM-16
16
15.15
(+.00/-.38)
0.53
(±.04)
1.65
(±.10)
15.47
(±.05)
1.78
(+.08/-.00)
Hoopster®
HSM-17
HSM-17
17
16.13
(+.00/-.38)
0.53
(±.04)
1.65
(±.10)
16.47
(±.05)
1.78
(+.08/-.00)
Hoopster®
HSM-18
HSM-18
18
17.03
(+.00/-.38)
0.61
(±.04)
2.24
(±.10)
17.39
(±.05)
2.36
(+.08/-.00)
Hoopster®
HSM-19
HSM-19
19
18.01
(+.00/-.38)
0.61
(±.04)
2.24
(±.10)
18.39
(±.05)
2.36
(+.08/-.00)
Hoopster®
HSM-20
HSM-20
20
18.99
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
19.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-21
HSM-21
21
19.97
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
20.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-22
HSM-22
22
20.95
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
21.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-23
HSM-23
23
21.93
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
22.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-24
HSM-24
24
22.91
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
23.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-25
HSM-25
25
23.89
(+.00/-.46)
0.61
(±.04)
2.24
(±.10)
24.39
(±.08)
2.36
(+.08/-.00)
Hoopster®
HSM-26
HSM-26
26
24.72
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
25.24
(±.08)
3.12
(+.08/-.00)
Hoopster®
HSM-27
HSM-27
27
25.70
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
26.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-28
HSM-28
28
26.68
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
27.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-29
HSM-29
29
27.66
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
28.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-30
HSM-30
30
28.64
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
29.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-31
HSM-31
31
29.62
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
30.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-32
HSM-32
32
30.60
(+.00/-.51)
0.76
(±.05)
3.00
(±.10)
31.24
(±.10)
3.12
(+.08/-.00)
Hoopster®
HSM-33
HSM-33
33
31.48
(+.00/-.51)
0.86
(±.05)
3.81
(±.10)
32.14
(±.10)
3.94
(+.10/-.00)
Hoopster®
HSM-34
HSM-34
34
32.46
(+.00/-.51)
0.86
(±.05)
3.81
(±.10)
33.14
(±.10)
3.94
(+.10/-.00)
Hoopster®
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HS Rings - External Retaining Ring, "Hoopster"
Smalley
29.02.2024
SSB Overlap Type Springs - Overlap Type Springs - Metric
Smalley
29.02.2024
HHM Rings - Internal Retaining Ring, "Hoopster" - Metric
Smalley
29.02.2024
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
HH Rings - Internal Retaining Ring, "Hoopster"
Smalley
29.02.2024
AN - Silencer BC Sintered Body
SMC
23.12.2021
AS_2_1FE - Speed Controller with Residual Pressure Release Valve with One-t...
SMC
26.09.2023
AS_3_1FE - Speed Controller with Residual Pressure Release Valve with One-t...
SMC
26.09.2023
ASQ - Air Saving Valve Flow Valve
SMC
26.09.2023
FN4 - Low Maintenance Filter with 4 Elements
SMC
28.09.2023
GS40 - Digital Pressure Sensor
SMC
28.09.2023
C Springs - Crest-to-Crest Springs, Miniature
Smalley
29.02.2024
AN 00 - Silencer Standard
SMC
23.12.2021
AN 02 - Silencer / High Noise Reduction Style
SMC
23.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表