您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HT - HECO-TOPIX-Therm, countersunk head with milling grooves
HECO-Schrauben
Holzschrauben
HECO-TOPIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_topix/heco_topix_therm.prj},{NB=HT 8.0x400 FlaKo TD UKG znb 50 VAR},{ARTNR=42198},{PROFAM=HECO-TOPIX-Therm},{D=8.0},{L=400.0},{MAT=carbon steel},{KOPF=countersunk head with milling grooves},{DK=14.8},{ANTR=T-Drive},{ANTRGR=T-40},{GEW=secondary thread},{LG=100.0},{LG2=60},{OB=bright zinc plated. A2K. coated},{VE=50},{VERP=VARIANTA - Boxes for professionals},{ETA=ja},{SCW=92.720},{VX=pieces},{LINAX=HT 8.0x400 FlaKo TD UKG znb 50 VAR},{MASS=92.720},{LODDEST=mechanical},{LODLEVEL=high},{D3=6.00},{P=6.00},{D4=5.750},{MID=233.70},{GL=6.24},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess Size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
LG2
ⁿ/ₐ
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HT 8.0x160 FlaKo TD UKG z...
46971
HECO-TOPIX-Therm
8.0
160.0
HECO-TOPIX-Therm 8 x 160,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
70.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
37.940
HT 8.0x200 FlaKo TD UKG z...
46842
HECO-TOPIX-Therm
8.0
200.0
HECO-TOPIX-Therm 8 x 200,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
47.230
HT 8.0x240 FlaKo TD UKG z...
46843
HECO-TOPIX-Therm
8.0
240.0
HECO-TOPIX-Therm 8 x 240,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
56.150
HT 8.0x280 FlaKo TD UKG z...
46844
HECO-TOPIX-Therm
8.0
280.0
HECO-TOPIX-Therm 8 x 280,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
65.980
HT 8.0x300 FlaKo TD UKG z...
46845
HECO-TOPIX-Therm
8.0
300.0
HECO-TOPIX-Therm 8 x 300,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
70.820
HT 8.0x330 FlaKo TD UKG z...
42194
HECO-TOPIX-Therm
8.0
330.0
HECO-TOPIX-Therm 8 x 330,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
83.390
HT 8.0x360 FlaKo TD UKG z...
42196
HECO-TOPIX-Therm
8.0
360.0
HECO-TOPIX-Therm 8 x 360,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
88.460
HT 8.0x400 FlaKo TD UKG z...
42198
HECO-TOPIX-Therm
8.0
400.0
HECO-TOPIX-Therm 8 x 400,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
92.720
HT 8.0x450 FlaKo TD UKG z...
42200
HECO-TOPIX-Therm
8.0
450.0
HECO-TOPIX-Therm 8 x 450,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
110.570
HT 8.0x500 FlaKo TD UKG z...
42202
HECO-TOPIX-Therm
8.0
500.0
HECO-TOPIX-Therm 8 x 500,...
carbon steel
countersunk head with mil...
14.8
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
119.670
HT 10.0x260 FlaKo TD UKG ...
45310
HECO-TOPIX-Therm
10.0
260.0
HECO-TOPIX-Therm 10 x 260...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
84.260
HT 10.0x300 FlaKo TD UKG ...
45312
HECO-TOPIX-Therm
10.0
300.0
HECO-TOPIX-Therm 10 x 300...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
96.540
HT 10.0x340 FlaKo TD UKG ...
45314
HECO-TOPIX-Therm
10.0
340.0
HECO-TOPIX-Therm 10 x 340...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
108.680
HT 10.0x380 FlaKo TD UKG ...
45316
HECO-TOPIX-Therm
10.0
380.0
HECO-TOPIX-Therm 10 x 380...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
50
VARIANTA - Boxes for prof...
yes
121.200
HT 10.0x420 FlaKo TD UKG ...
46846
HECO-TOPIX-Therm
10.0
420.0
HECO-TOPIX-Therm 10 x 420...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
25
VARIANTA - Boxes for prof...
yes
137.690
HT 10.0x460 FlaKo TD UKG ...
46847
HECO-TOPIX-Therm
10.0
460.0
HECO-TOPIX-Therm 10 x 460...
carbon steel
countersunk head with mil...
18.5
T-Drive
T-40
secondary thread
100.0
60
bright zinc plated, A2K, ...
25
VARIANTA - Boxes for prof...
yes
149.910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表