您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Reducing Coupling, A-II type
SEKISUI
Clean Pipe System
Clean Pipe
Reducing Coupling
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/reducing_coupling/reducing_coupling_a_2.prj},{NB=HTS754},{A=75x30},{AX=75},{AX1=4},{D=114},{D1=48.0},{L=137.5},{SL1=75.0},{SL2=40.5},{Z=22.0},{M=HT},{MX1=HCLS},{VERS=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
D
ØD
[mm]
D1
Ød1
[mm]
L
[mm]
SL1
l1
[mm]
SL2
l2
[mm]
Z
[mm]
M
Material
ⁿ/ₐ
HTS506
HTS506
50x13
76
27.5
100.0
51.5
22.0
26.5
HT
HTS505
HTS505
50x16
76
31.0
103.5
51.0
31.0
21.5
HT
HTS504
HTS504
50x20
76
36.0
109.0
51.0
35.5
22.5
HT
HTS655
HTS655
65x20
89
36.0
113.5
63.5
41.5
8.5
HT
HTS654
HTS654
65x25
89
42.0
119.5
62.5
40.5
16.5
HT
HTS653
HTS653
65x30
89
48.0
121.5
62.5
40.5
18.5
HT
HTS652
HTS652
65x40
89
58.0
134.5
62.5
45.0
27.0
HT
HTS651
HTS651
65x50
89
70.0
142.0
62.0
50.5
29.5
HT
HTS756
HTS756
75x20
114
36.0
132.0
75.0
25.0
32.0
HT
HTS755
HTS755
75x25
114
42.0
138.0
75.0
40.5
22.5
HT
HTS754
HTS754
75x30
114
48.0
137.5
75.0
40.5
22.0
HT
HTS753
HTS753
75x40
114
58.0
143.5
74.5
45.5
23.5
HT
HTS752
HTS752
75x50
114
70.0
148.0
75.0
50.5
22.5
HT
HTS751
HTS751
75x65
114
87.5
161.5
75.0
62.0
24.5
HT
HTS1H7
HTS1H7
100x20
140
36.0
145.0
91.5
35.5
17.5
HT
HTS1H6
HTS1H6
100x25
140
42.0
150.5
91.5
40.5
18.5
HT
HTS1H3
HTS1H3
100x50
140
70.0
160.0
91.5
50.5
18.0
HT
HTS1H2
HTS1H2
100x65
140
87.5
171.0
91.5
61.5
18.0
HT
HTS1H1
HTS1H1
100x75
140
102.0
183.0
91.5
73.5
17.5
HT
HTS1Q8
HTS1Q8
125x20
165
36.0
175.5
105.0
35.5
35.0
HT
HTS1Q7
HTS1Q7
125x25
165
42.0
180.5
106.0
40.5
34.0
HT
HTS1Q2
HTS1Q2
125x75
165
102.0
218.5
105.0
79.5
34.0
HT
HTS1Q1
HTS1Q1
125x100
165
131.0
233.5
104.5
94.0
35.0
HT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表