您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Hydro-Unit Utility Line - Pressure booster system
DP Pumps
Hydro-Unit Utility Line
Powered by
CAD模型選擇
{dp_pumps/hydro_unit_utility_line/ksb_delta_macro_asmtab.prj},{NB=Utility Line -F-2-15C/01},{PMPSZE=15.2},{SIZEDN1MOVI=7.200},{GAUGE=5.000},{GAPDN2=31.000},{WASHER=5.000},{BLVLV=12},{PRDCPT=146},{FRQINVRTER=0},{NOPMP=2},{INSTTYP=47},{SCTNCNDTN=1},{CNNPOSDN1=1},{CNNPOSDN2=1},{CBNTPOS=1},{TYPCNTRLER=2},{SA=1},{RSA=1},{SASRA=1},{CNNTYPDN1=1},{CNNTYPDN2=1},{TYPVFD=1},{SIZEDN1=65.1},{SIZEDN2=65.1},{NMNLPRPN1=16},{CONNTYP=0},{CNNSTDDN1=27},{IE=1},{MTRPRTCN=155},{MTRCNSTR=5},{RTDFRQ=50},{MTRRTDSPD=2900},{MTRPOLE=2},{MTRSIZE=88},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=12},{EFFCLS=1.3},{RTDPWR=1.1},{MTRMTRL=1},{MTRSRSTYP=0},{CBNTSIZE=1},{PMPDRV=0},{PDSIZE=0},{PHASE=3},{VLTG=400},{VNTPLGPOS=0},{MTBPOS=270},{EXTSHFT=0},{MTRSTL=100},{MTRSTLFL=0},{CTC=340},{TPLDWG=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CMPSIZE
Component size
ⁿ/ₐ
PWRSPLY
System power supply
ⁿ/ₐ
HU UL 2B
2B
3x400V
HU UL 4B
4B
3x400V
HU UL 6B
6B
3x400V
HU UL 10B
10B
3x400V
HU UL 15C
15C
3x400V
HU UL 25B
25B
3x400V
HU UL 40B
40B
3x400V
HU UL 60B
60B
3x400V
HU UL 85B
85B
3x400V
HU UL 125B
125B
3x400V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DPV B/C - Multi-stage centrifugal pump DPV
DP Pumps
21.02.2022
Hydro-Unit Single Line - Pressure booster system
DP Pumps
08.10.2022
Hydro-Unit Premium Line - Pressure booster system
DP Pumps
08.10.2022
Surpresschrom SIC.2 SVP Montage A - Pressure booster system
KSB
25.02.2024
Hydro-Unit Base Line - Pressure booster system
DP Pumps
29.03.2022
DPH(S)I B/C - Multistage Horizontal High-pressureCentrifugal Pump
DP Pumps
16.01.2022
7015 - ADAPTOR NIPPLE
VDL
23.02.2023
With Frequency Converter
Wilo
15.04.2024
Suspension unit
Wilo
15.04.2024
DeltaMacro - Pressure booster system
KSB
06.02.2024
500 171 - 5.3 lifgo gear racks hardened & ground
LEANTECHNIK
04.04.2022
KDH-10C - After Cooler (Air Colling)
KCC Precision
12.07.2021
Hydro-Unit Economy Line - Pressure booster system
DP Pumps
29.03.2022
DeltaPrimo - Pressure booster system
KSB
25.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表