您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IKO-RNA4900UU - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Roller Bearings
Needle Bearings
Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050200/l5_d01050202/p040445/iko-rna4900uu_asmtab.prj},{NB=IKO-RNA4932UU},{PN=IKO-RNA4932UU},{AMERSID=1047906},{APACID=-},{EMEAID=-},{MODEL=IKO-RNA4900UU},{IPN=RNA 49/32UU},{PL=NP},{ID=40},{OD=52},{W=20},{BLRLD=29400},{BLRS=44200},{ORDER=RNA 49/32UU},{PPATH=p040445_asm_dir/assemblies/without_ir_with_two_side_sealsasmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
M_ITEMCODE
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
W
Width
[mm]
BLRLD
Basic Load Rating Lbs Dynamic
[Lbs]
BLRS
Basic Load Rating Static
[Lbs]
IKO-RNA4900UU
IKO-RNA4900UU
1047876
-
-
14
22
13
8080
8490
IKO-RNA4901UU
IKO-RNA4901UU
1047878
-
-
16
24
13
8470
9320
IKO-RNA4902UU
IKO-RNA4902UU
1047879
-
-
20
28
13
9570
11600
IKO-RNA4903UU
IKO-RNA4903UU
1047881
-
-
22
30
13
10300
13100
IKO-RNA4904UU
IKO-RNA4904UU
1091834
-
-
25
37
17
18000
20500
IKO-RNA4922UU
IKO-RNA4922UU
1047902
-
-
28
39
17
18300
23700
IKO-RNA4905UU
IKO-RNA4905UU
1047884
-
-
30
42
17
20300
25100
IKO-RNA4928UU
IKO-RNA4928UU
1047904
-
-
32
45
17
21000
26800
IKO-RNA4906UU
IKO-RNA4906UU
1047886
-
-
35
47
17
21500
28400
IKO-RNA4932UU
IKO-RNA4932UU
1047906
-
-
40
52
20
29400
44200
IKO-RNA4907UU
IKO-RNA4907UU
1047888
-
-
42
55
20
30100
46300
IKO-RNA4908UU
IKO-RNA4908UU
1047889
-
-
48
62
22
37200
58400
IKO-RNA4909UU
IKO-RNA4909UU
1047891
-
-
52
68
22
38900
63400
IKO-RNA4910UU
IKO-RNA4910UU
1047893
-
-
58
72
22
41300
71100
IKO-RNA4911UU
IKO-RNA4911UU
1047894
-
-
63
80
25
52200
85700
IKO-RNA4912UU
IKO-RNA4912UU
1047895
-
-
68
85
25
54500
92800
IKO-RNA4913UU
IKO-RNA4913UU
1047896
-
-
72
90
25
56800
99800
IKO-RNA4914UU
IKO-RNA4914UU
1047897
-
-
80
100
30
76900
143000
IKO-RNA4915UU
IKO-RNA4915UU
1047898
-
-
85
105
30
79600
153000
IKO-RNA4916UU
IKO-RNA4916UU
1047899
-
-
90
110
30
80700
158000
IKO-RNA4917UU
IKO-RNA4917UU
1047900
-
-
100
120
35
103000
225000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
RRC1/8A - Standard Sizes Pipe Caps
Essentra Components
16.07.2014
WIP-810 Plunger Indexing Non-Locking Knob-Handle Threadless - Indexing Plu...
Essentra Components
08.08.2014
ELH-136 - Handle Turn Cam Latches - NEMA Rated L Handle
Essentra Components
04.09.2017
Outer Ring (GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
OR4A - O-Ring Face Seal Caps
Essentra Components
16.07.2014
LF-10 - Medium Duty Swich - Clipper Style
Essentra Components
14.08.2014
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open ends
JTEKT Corporation(Koyo)
22.12.2017
Bushings - SPB
OILES CORPORATION
15.04.2019
Inner Ring (WS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
metric (FIR) 5-220 mm
NSK Rolling Bearing
07.06.2024
IKO-RNA498 - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表