您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7017 B ST - Indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 7017
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_7017/gn_7017_b_st_asmtab.prj},{NB=Indexing plungers GN 7017-10-M16-B-ST(0)},{CODE=GN.71018},{DESCRIPTION=GN 7017-10-M16-B-ST},{POS=0},{DIM01=10},{DIM02=10},{DIM03=M16},{DIM03X=16},{DIM04=5.0},{DIM05=19.6},{DIM06=77.5},{DIM07=25.0},{DIM08=50.5},{DIM09=5.0},{DIM10=33.5},{DIM11=16},{DIM12=42.0},{DIM13=4.0},{DIM14=23.0},{WEIGHT=110},{VER=1},{VER1=0},{PPATH=gn_7017_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 +0.08 +0.03 mounting hole
[mm]
DIM02
d1 h11
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
e
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
l5
[mm]
DIM11
sw
[mm]
DIM12
Max. tightening torque
[Nm]
DIM13
Spring preload
[N]
DIM14
Spring max load
[N]
WEIGHT
Weight
[g]
Indexing plungers GN 7017...
GN.71002
GN 7017-4-M6-B-ST
4
4
M6
2.5
6.9
32.0
9.5
20.0
2.5
16.0
6
1.6
3.0
10.0
6
Indexing plungers GN 7017...
GN.71006
GN 7017-5-M8-B-ST
5
5
M8
3.0
9.2
42.0
12.0
27.0
3.1
19.5
8
4.5
3.5
13.5
15
Indexing plungers GN 7017...
GN.71010
GN 7017-6-M10-B-ST
6
6
M10
3.5
11.5
51.0
14.0
33.5
3.7
24.0
10
10.0
4.0
16.0
28
Indexing plungers GN 7017...
GN.71014
GN 7017-8-M12-B-ST
8
8
M12
5.0
13.8
54.0
19.0
31.8
4.3
32.0
12
13.0
4.0
22.0
47
Indexing plungers GN 7017...
GN.71018
GN 7017-10-M16-B-ST
10
10
M16
5.0
19.6
77.5
25.0
50.5
5.0
33.5
16
42.0
4.0
23.0
110
Indexing plungers GN 7017...
GN.71032
GN 7017-4-M6-BK-ST
4
4
M6
2.5
6.9
32.0
9.5
20.0
2.5
16.0
6
1.6
3.0
10.0
8
Indexing plungers GN 7017...
GN.71036
GN 7017-5-M8-BK-ST
5
5
M8
3.0
9.2
42.0
12.0
27.0
3.1
19.5
8
4.5
3.5
13.5
18
Indexing plungers GN 7017...
GN.71040
GN 7017-6-M10-BK-ST
6
6
M10
3.5
11.5
51.0
14.0
33.5
3.7
24.0
10
10.0
4.0
16.0
33
Indexing plungers GN 7017...
GN.71044
GN 7017-8-M12-BK-ST
8
8
M12
5.0
13.8
54.0
19.0
31.8
4.3
32.0
12
13.0
4.0
22.0
56
Indexing plungers GN 7017...
GN.71048
GN 7017-10-M16-BK-ST
10
10
M16
5.0
19.6
77.5
25.0
50.5
5.0
33.5
16
42.0
4.0
23.0
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表