您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
INT/INVT-A/ABX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_a/int_a_abx_asmtab.prj},{NB=INT 125 ABX},{ORDERNO=INT 125 ABX},{WDAB=125x30},{LC=125},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=155},{WB=Roller bearing},{VER=2},{BODY=INT 125 40},{SHAFT=IN 125 40},{WHEEL=125 ABX 15},{BD=15.000},{PD=80.000},{PPATH=in_a_abx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 80 A
INT 80 A
80x24
120
100
105x85
80x60
9
115
Nylon plain bearing
INT 100 ABX
INT 100 ABX
100x30
125
125
105x85
80x60
9
120
Roller bearing
INT 100 A
INT 100 A
100x30
125
125
105x85
80x60
9
120
Nylon plain bearing
INVT 101 ABX
INVT 101 ABX
100x40
250
125
135x110
105x80
11
150
Roller bearing
INVT 101 A
INVT 101 A
100x40
250
125
135x110
105x80
11
150
Nylon plain bearing
INT 125 ABX
INT 125 ABX
125x30
125
155
135x110
105x80
11
155
Roller bearing
INT 125 A
INT 125 A
125x30
125
155
135x110
105x80
11
155
Nylon plain bearing
INT 150 ABX
INT 150 ABX
150x40
250
180
135x110
105x80
11
150
Roller bearing
INT 150 A
INT 150 A
150x40
250
180
135x110
105x80
11
150
Nylon plain bearing
INT 175 ABX
INT 175 ABX
175x40
250
217
135x110
105x80
11
190
Roller bearing
INT 175 A
INT 175 A
175x40
250
217
135x110
105x80
11
190
Nylon plain bearing
INT 200 ABX
INT 200 ABX
200x50
250
230
135x110
105x80
11
190
Roller bearing
INT 200 A
INT 200 A
200x50
250
230
135x110
105x80
11
190
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IN/INV-A/ABX - Swivel castor
Rollenbau
27.09.2017
INF/INVF-A/ABX - Fixed castor
Rollenbau
27.09.2017
INT-AELK - Swivel castor with total lock
Rollenbau
27.09.2017
IN/INV-ALBX/AL - Swivel castor
Rollenbau
27.09.2017
EDD/ES-ZK/ZZK - Swivel castor
Rollenbau
27.09.2017
1800 PT G - Swivel castor
Rollenbau
27.09.2017
INF-KBX - Fixed castor
Rollenbau
27.09.2017
IN-AELK - Swivel castor
Rollenbau
27.09.2017
330LXR-TP - Swivel castor
Rollenbau
27.09.2017
310X RÜ-EL - Swivel castor
Rollenbau
27.09.2017
475 PT P - Swivel castor
Rollenbau
27.09.2017
EDF-ZSK - Fixed castor
Rollenbau
27.09.2017
EDT-TLSK - Swivel castor with total lock
Rollenbau
27.09.2017
540 P - Swivel castor
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表