您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IP-100 - Pillow Blocks
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Metal Cast w/Tapped Base
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040425/ip-100_asmtab.prj},{NB=IP-111},{PN=IP-111},{AMERSID=1048129},{APACID=-},{EMEAID=-},{BOREI=1 1/4},{BOREM=-},{A=1 7/8},{B=4 1/4},{C=1 7/8},{D=3/4},{E=3 1/4},{G=1/2-13},{K=1.6890},{L=1.0000},{PPATH=../p040420/p040420_asm_dir/ip-100/ip-100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
ⁿ/ₐ
A
A Base Diameter
ⁿ/ₐ
B
B Flange Width
ⁿ/ₐ
C
C Hole Spacing Center to Center Along Width
ⁿ/ₐ
D
D Flange Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
K
K Overall Bearing Length
[Inch]
L
L Bearing Height to Center
[Inch]
IP-100
IP-100
1048118
-
-
1/2
-
1 5/16
2 7/8
1 1/2
1/2
2
3/8-16
1.2205
0.7205
IP-101
IP-101
1048119
-
-
5/8
-
1 5/16
2 7/8
1 1/2
1/2
2
3/8-16
1.2205
0.7205
IP-102
IP-102
1048120
-
-
3/4
-
1 5/16
2 7/8
1 1/2
1/2
2
3/8-16
1.2205
0.7205
IP-103
IP-103
1048121
-
-
-
20
33.3
73
38
13
50.8
3/8-16
31.0000
18.3000
IP-104
IP-104
1048122
-
-
7/8
-
1 7/16
3
1 1/2
1/2
2
3/8-16
1.3386
0.7756
IP-105
IP-105
1048123
-
-
-
25
36.5
76
38
13
50.8
3/8-16
34.0000
19.7000
IP-106
IP-106
1048124
-
-
1
-
1 7/16
3
1 1/2
1/2
2
3/8-16
1.3386
0.7756
IP-107
IP-107
1048125
-
-
1 1/8
-
1 11/16
4
1 1/2
5/8
3
7/16-14
1.5000
0.8740
IP-108
IP-108
1048126
-
-
-
30
42.9
102
38
16
76.2
7/16-14
38.1000
22.2000
IP-109
IP-109
1048127
-
-
1 3/16
-
1 11/16
4
1 1/2
5/8
3
7/16-14
1.5000
0.8740
IP-110
IP-110
1048128
-
-
1 1/4
-
1 11/16
4
1 1/2
5/8
3
7/16-14
1.5000
0.8740
IP-111
IP-111
1048129
-
-
1 1/4
-
1 7/8
4 1/4
1 7/8
3/4
3 1/4
1/2-13
1.6890
1.0000
IP-112
IP-112
1048130
-
-
1 5/16
-
1 7/8
4 1/4
1 7/8
3/4
3 1/4
1/2-13
1.6890
1.0000
IP-113
IP-113
1048131
-
-
1 3/8
-
1 7/8
4 1/4
1 7/8
3/4
3 1/4
1/2-13
1.6890
1.0000
IP-114
IP-114
1048132
-
-
-
35
47.6
108
48
19
82.6
1/2-13
42.9000
25.4000
IP-115
IP-115
1048133
-
-
1 7/16
-
1 7/8
4 1/4
1 7/8
3/4
3 1/4
1/2-13
1.6890
1.0000
IP-116
IP-116
1048134
-
-
1 1/2
-
1 15/16
4 5/8
1 7/8
3/4
3 1/2
1/2-13
1.9370
1.1890
IP-117
IP-117
1048135
-
-
-
40
49.2
117
48
19
88.9
1/2-13
49.2000
30.2000
IP-118
IP-118
1048136
-
-
1 11/16
-
2 1/8
5
2
3/4
3 3/4
1/2-13
1.9370
1.1890
IP-119
IP-119
1048137
-
-
1 3/4
-
2 1/8
5
2
3/4
3 3/4
1/2-13
1.9370
1.1890
IP-120
IP-120
1048138
-
-
-
45
54
127
50.8
19
95.3
1/2-13
49.2000
30.2000
IP-121
IP-121
1048139
-
-
1 15/16
-
2 1/4
5 1/2
2
7/8
4
5/8-11
2.0315
1.2835
IP-122
IP-122
1048140
-
-
-
50
57.2
140
50.8
22
101.6
5/8-11
51.6000
32.6000
IP-123
IP-123
1048141
-
-
2
-
2 1/4
5 1/2
2
7/8
4
5/8-11
2.0315
1.2835
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表