您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IP-196 - Flange Bearings - Three-Bolt Flange, Thermoplastic
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Three-Bolt Flange, Thermoplastic
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040400/ip-196_asmtab.prj},{NB=IP-209},{PN=IP-209},{AMERSID=1046091},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 3/8},{BOREM=MIN},{A=3 3/4},{B=3 1/2},{C=2},{D=41/64},{E=1 49/64},{G=33/64},{K=0.689},{PPATH=../p040385/p040385_asm_dir/ip-196/ip-196_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
[Inch]
A
A Base Diameter
ⁿ/ₐ
B
B Flange Width
ⁿ/ₐ
C
C Hole Spacing Center to Center Along Width
ⁿ/ₐ
D
D Flange Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
K
K Bearing Height to Center
[Inch]
IP-196
IP-196
1046078
-
-
Stainless Steel Bearing I...
1/2
2 1/2
2 7/16
1 1/2
7/16
1 5/16
25/64
0.500
IP-197
IP-197
1046079
-
-
Stainless Steel Bearing I...
5/8
2 1/2
2 7/16
1 1/2
7/16
1 5/16
25/64
0.500
IP-198
IP-198
1046080
-
-
Stainless Steel Bearing I...
3/4
2 1/2
2 7/16
1 1/2
7/16
1 5/16
25/64
0.500
IP-199
IP-199
1046081
-
-
Stainless Steel Bearing I...
20
64
62
38.1
11
33.3
9.9
12.700
IP-200
IP-200
1046082
-
-
Stainless Steel Bearing I...
7/8
2 3/4
2 1/2
1 5/8
7/16
1 15/32
25/64
0.563
IP-201
IP-201
1046083
-
-
Stainless Steel Bearing I...
25
70
64
41.3
11
37.1
9.9
14.300
IP-202
IP-202
1046084
-
-
Stainless Steel Bearing I...
1
2 3/4
2 1/2
1 5/8
7/16
1 15/32
25/64
0.563
IP-203
IP-203
1046085
-
-
Stainless Steel Bearing I...
1 1/8
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
IP-204
IP-204
1046086
-
-
Stainless Steel Bearing I...
30
83
76
47.6
13
40.2
9.9
15.900
IP-205
IP-205
1046087
-
-
Stainless Steel Bearing I...
1 3/16
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
IP-206
IP-206
1046088
-
-
Stainless Steel Bearing I...
1 1/4
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
IP-207
IP-207
1046089
-
-
Stainless Steel Bearing I...
1 1/4
3 3/4
3 1/2
2
41/64
1 49/64
33/64
0.689
IP-208
IP-208
1046090
-
-
Stainless Steel Bearing I...
1 5/16
3 3/4
3 1/2
2
41/64
1 49/64
33/64
0.689
IP-209
IP-209
1046091
-
-
Stainless Steel Bearing I...
1 3/8
3 3/4
3 1/2
2
41/64
1 49/64
33/64
0.689
IP-210
IP-210
1046092
-
-
Stainless Steel Bearing I...
35
95
89
50.8
16
45
13.1
17.500
IP-211
IP-211
1046093
-
-
Stainless Steel Bearing I...
1 7/16
3 3/4
3 1/2
2
41/64
1 49/64
33/64
0.689
IP-272
IP-272
1046094
-
-
Hard Chrome Coated Bearin...
3/4
2 1/2
2 7/16
1 1/2
7/16
1 5/16
25/64
0.500
IP-273
IP-273
1046095
-
-
Hard Chrome Coated Bearin...
20
64
62
38.1
11
33.3
9.9
12.700
IP-274
IP-274
1046096
-
-
Hard Chrome Coated Bearin...
7/8
2 3/4
2 1/2
1 5/8
7/16
1 15/32
25/64
0.563
IP-275
IP-275
1046097
-
-
Hard Chrome Coated Bearin...
25
70
64
41.3
11
37.1
9.9
14.300
IP-276
IP-276
1046098
-
-
Hard Chrome Coated Bearin...
1
2 3/4
2 1/2
1 5/8
7/16
1 15/32
25/64
0.563
IP-277
IP-277
1046099
-
-
Hard Chrome Coated Bearin...
1 1/8
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
IP-278
IP-278
1046100
-
-
Hard Chrome Coated Bearin...
30
83
76
47.6
13
40.2
9.9
15.900
IP-279
IP-279
1046101
-
-
Hard Chrome Coated Bearin...
1 3/16
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
IP-280
IP-280
1046102
-
-
Hard Chrome Coated Bearin...
1 1/4
3 1/4
3
1 7/8
17/32
1 19/32
25/64
0.626
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表