您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JCL-124 - Lobed Hand Wheels & Knobs - Male
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130135/jcl-124.prj},{NB=JCL-139},{PN=JCL-139},{AMERSID=1042541},{APACID=-},{EMEAID=-},{INSERTTYPE=Steel},{A=2.36},{B=0.59},{C=0.71},{D=1.30},{E=0.95},{THREAD=1/2-13},{LGTH=1.38},{PITCHHELIXSPIRAL=0.07692},{THREADSKETCH1=0.50000000},{TOLERANCELGTHSKE=NONE},{D1=1.97784593785903}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
INSERTTYPE
Stud Type
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Knob Height
[Inch]
C
C Base Height
[Inch]
D
D Overall Knob Height
[Inch]
E
E Base Diameter
[Inch]
THREAD
Thread Size
ⁿ/ₐ
LGTH
Stud Length
[Inch]
JCL-124
JCL-124
1042529
-
-
Steel
1.26
0.43
0.47
0.91
0.59
1/4-20
0.51
JCL-126
JCL-126
1042530
-
-
Steel
1.26
0.43
0.47
0.91
0.59
1/4-20
0.98
JCL-127
JCL-127
1042531
-
-
Steel
1.58
0.45
0.49
0.95
0.63
1/4-20
0.98
JCL-128
JCL-128
1042532
-
-
Steel
1.58
0.45
0.49
0.95
0.63
5/16-18
0.79
JCL-129
JCL-129
1042533
-
-
Steel
1.58
0.45
0.49
0.95
0.63
5/16-18
0.98
JCL-131
JCL-131
1042534
-
-
Steel
1.97
0.55
0.57
1.12
0.79
5/16-18
0.98
JCL-132
JCL-132
1042535
-
-
Steel
1.97
0.55
0.57
1.12
0.79
5/16-18
1.18
JCL-133
JCL-133
1042536
-
-
Steel
1.97
0.55
0.57
1.12
0.79
3/8-16
0.98
JCL-134
JCL-134
1042537
-
-
Steel
1.97
0.55
0.57
1.12
0.79
3/8-16
1.38
JCL-136
JCL-136
1042538
-
-
Steel
2.36
0.59
0.71
1.30
0.95
3/8-16
0.98
JCL-137
JCL-137
1042539
-
-
Steel
2.36
0.59
0.71
1.30
0.95
3/8-16
1.38
JCL-138
JCL-138
1042540
-
-
Steel
2.36
0.59
0.71
1.30
0.95
1/2-13
0.98
JCL-139
JCL-139
1042541
-
-
Steel
2.36
0.59
0.71
1.30
0.95
1/2-13
1.38
JCL-227
JCL-227
1042542
-
-
Stainless
1.26
0.43
0.47
0.91
0.59
1/4-20
0.51
JCL-228
JCL-228
1042543
-
-
Stainless
1.26
0.43
0.47
0.91
0.59
1/4-20
0.98
JCL-229
JCL-229
1042544
-
-
Stainless
1.58
0.45
0.49
0.95
0.63
1/4-20
0.98
JCL-231
JCL-231
1042545
-
-
Stainless
1.58
0.45
0.49
0.95
0.63
5/16-18
0.75
JCL-232
JCL-232
1042546
-
-
Stainless
1.58
0.45
0.49
0.95
0.63
5/16-18
0.98
JCL-233
JCL-233
1042547
-
-
Stainless
1.97
0.55
0.57
1.12
0.79
5/16-18
0.98
JCL-234
JCL-234
1042548
-
-
Stainless
1.97
0.55
0.57
1.12
0.79
5/16-18
1.25
JCL-236
JCL-236
1042549
-
-
Stainless
1.97
0.55
0.57
1.12
0.79
3/8-16
0.98
JCL-237
JCL-237
1042550
-
-
Stainless
1.97
0.55
0.57
1.12
0.79
3/8-16
1.50
JCL-238
JCL-238
1042551
-
-
Stainless
2.36
0.59
0.71
1.30
0.95
3/8-16
0.98
JCL-239
JCL-239
1042552
-
-
Stainless
2.36
0.59
0.71
1.30
0.95
3/8-16
1.50
JCL-241
JCL-241
1042553
-
-
Stainless
2.36
0.59
0.71
1.30
0.95
1/2-13
0.98
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表