您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JCL-495 - Grip Hand Wheels & Knobs - Male
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Grip Hand Wheels & Knobs
Grip Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010100/p130085/jcl-495.prj},{NB=JCL-515},{PN=JCL-515},{AMERSID=1040659},{APACID=-},{EMEAID=-},{A=0.830},{B=0.330},{C=0.510},{D=0.260},{THREAD=1/4-20},{STUDLGTH=0.390},{STUDDIA=0.2500},{PITCH=0.05000},{D1EXTRUDE4=0.165},{D1SKETCH5=0.5395},{N=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Knob Height
[Inch]
C
C Base Diameter
[Inch]
D
D Base Height
[Inch]
THREAD
Thread
ⁿ/ₐ
STUDLGTH
Stud Length
[Inch]
JCL-495
JCL-495
1040655
-
-
0.590
0.220
0.390
0.180
10-24
0.510
JCL-500
JCL-500
1040656
-
-
0.590
0.220
0.390
0.180
10-32
0.510
JCL-505
JCL-505
1040657
-
-
0.590
0.220
0.390
0.180
10-24
0.980
JCL-510
JCL-510
1040658
-
-
0.590
0.220
0.390
0.180
10-32
0.980
JCL-515
JCL-515
1040659
-
-
0.830
0.330
0.510
0.260
1/4-20
0.390
JCL-520
JCL-520
1040660
-
-
0.830
0.330
0.510
0.260
1/4-20
0.510
JCL-525
JCL-525
1040661
-
-
1.020
0.370
0.630
0.330
1/4-20
0.510
JCL-530
JCL-530
1040662
-
-
1.020
0.370
0.630
0.330
1/4-20
0.980
JCL-535
JCL-535
1040663
-
-
1.300
0.490
0.790
0.410
1/4-20
0.510
JCL-540
JCL-540
1040664
-
-
1.300
0.490
0.790
0.410
1/4-20
0.980
JCL-545
JCL-545
1040665
-
-
1.300
0.490
0.790
0.410
5/16-18
0.980
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JCL-124 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
RST-127 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
DK-200 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
JCL-660 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
KHY-555 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
JCL-550 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
AKA-15 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
RST-153 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
KPB-1014 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
GK-110 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
ESP-737 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
DK-145 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
KLK-70 - Lobed Hand Wheels & Knobs - Female with locking element
Essentra Components
30.07.2014
RK-19 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表