您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JDRM - drylin®-Disc, made from iglidur® J
igus
DryLin®
Screw drives
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/gewindetriebe/jdrm.prj},{NB=JDRM-4811TR16x4},{ARTNR=JDRM-4811TR16x4},{INFO=INFO},{FT=241},{D3=48},{D4=38},{D5=6},{B1=11},{TR=TR16x4},{P=4},{F=964},{NDM=16.000},{ANGLE=37.000},{CH=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
FT
Effective supporting surface
[mm^2]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
TR
Thread D1 x P
ⁿ/ₐ
F
max. stat. F axial
[N]
JDRM-4209TR10x2
JDRM-4209TR10x2
127
42
34
5
9
TR10x2
508
JDRM-4811TR12x3
JDRM-4811TR12x3
181
48
38
6
11
TR12x3
724
JDRM-4811TR14x4
JDRM-4811TR14x4
207
48
38
6
11
TR14x4
828
JDRM-4811TR16x4
JDRM-4811TR16x4
241
48
38
6
11
TR16x4
964
JDRM-4812TR18x4
JDRM-4812TR18x4
276
48
38
6
11
TR18x4
1.104
JDRM-5513TR20x4
JDRM-5513TR20x4
367
55
45
7
13
TR20x4
1.468
JDRM-5513TR24x5
JDRM-5513TR24x5
439
55
45
7
13
TR24x5
1.756
JDRM-6214TR30x6
JDRM-6214TR30x6
551
62
50
7
13
TR30x6
2.204
JDRM-7016TR36x6
JDRM-7016TR36x6
829
70
58
7
16
TR36x6
3.316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表