您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
JS-401 - Wire Die Springs
Reid Supply
Power Transmission
Linear
Springs, Shocks & Dampers
Springs
Compression & Die Springs
Die Springs
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07060000/springs/compression_and_die_springs/die_springs/js-401.prj},{NB=JS-455},{PN=JS-455},{AMERSID=1107681},{APACID=-},{EMEAID=-},{HOLESIZE=0.75000000},{RODSIZE=0.37500000},{LENGTH=2.00000000},{LOADA=24.800},{LOADB=148.8},{REVOLUTIONS=11.000},{THICKNESS=0.0770},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/mechanical-springs/js-455},{HOLESIZE1= 3/4},{RODSIZE1= 3/8},{LENGTH1=2 }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HOLESIZE
Hole Size
[Inch]
RODSIZE
Rod Size
[Inch]
LENGTH
Length
[Inch]
LOADA
Load A
ⁿ/ₐ
LOADB
Load B
ⁿ/ₐ
HOLESIZE1
ⁿ/ₐ
RODSIZE1
ⁿ/ₐ
LENGTH1
ⁿ/ₐ
JS-401
JS-401
1107520
-
-
3/8
3/16
1
9.000
27.0
3/8
1/5
1
JS-402
JS-402
1107585
-
-
3/8
3/16
1 1/4
7.300
27.4
3/8
1/5
1 1/4
JS-403
JS-403
1107621
-
-
3/8
3/16
1 1/2
6.700
30.2
3/8
1/5
1 1/2
JS-405
JS-405
1107523
-
-
3/8
3/16
2
5.000
30.0
3/8
1/5
2
JS-411
JS-411
1107598
-
-
1/2
9/32
1 1/4
13.000
48.8
1/2
2/7
1 1/4
JS-412
JS-412
1107555
-
-
1/2
9/32
1 1/2
9.500
42.8
1/2
2/7
1 1/2
JS-413
JS-413
1107551
-
-
1/2
9/32
1 3/4
8.500
44.6
1/2
2/7
1 3/4
JS-419
JS-419
1107630
-
-
5/8
11/32
1
30.000
90.0
5/8
1/3
1
JS-421
JS-421
1107712
-
-
5/8
11/32
1 1/4
21.500
80.6
5/8
1/3
1 1/4
JS-410
JS-410
1107534
-
-
5/8
11/32
1 1/2
19.000
85.5
5/8
1/3
1 1/2
JS-415
JS-415
1107501
-
-
5/8
11/32
1 3/4
16.800
88.2
5/8
1/3
1 3/4
JS-420
JS-420
1107691
-
-
5/8
11/32
2
14.800
88.8
5/8
1/3
2
JS-430
JS-430
1107469
-
-
5/8
11/32
3
10.000
90.0
5/8
1/3
3
JS-441
JS-441
1107505
-
-
3/4
3/8
1
50.000
150.0
3/4
3/8
1
JS-442
JS-442
1107694
-
-
3/4
3/8
1 1/4
38.000
142.5
3/4
3/8
1 1/4
JS-445
JS-445
1107599
-
-
3/4
3/8
1 1/2
32.000
144.0
3/4
3/8
1 1/2
JS-450
JS-450
1107568
-
-
3/4
3/8
1 3/4
28.800
151.2
3/4
3/8
1 3/4
JS-455
JS-455
1107681
-
-
3/4
3/8
2
24.800
148.8
3/4
3/8
2
JS-460
JS-460
1107508
-
-
3/4
3/8
2 1/2
19.200
144.0
3/4
3/8
2 1/2
JS-465
JS-465
1107542
-
-
3/4
3/8
3
14.400
129.0
3/4
3/8
3
JS-470
JS-470
1107465
-
-
3/4
3/8
3 1/2
12.800
134.4
3/4
3/8
3 1/2
JS-475
JS-475
1107491
-
-
3/4
3/8
4
12.000
144.0
3/4
3/8
4
JS-487
JS-487
1107589
-
-
1
1/2
1
76.000
228.0
1
1/2
1
JS-489
JS-489
1107547
-
-
1
1/2
1 1/2
49.600
223.2
1
1/2
1 1/2
JS-490
JS-490
1107617
-
-
1
1/2
1 3/4
44.000
231.0
1
1/2
1 3/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
JS-701 - Wire Die Springs
Reid Supply
22.02.2022
R-2 - Die spring - ISO 10243 - medium load
HPC
03.08.2023
R Ø 20 - Heavy load
RCM
27.11.2019
S67 - Elastomer rods - 90 Shore A - Hollow rod
AMDL - Atelier Mécanique de La Lauch
06.12.2018
R-1 - Die spring - ISO 10243 - Light load
HPC
03.08.2023
HGO Ø 38 - Heavy load
RCM
27.11.2019
S11 - Light load springs
AMDL - Atelier Mécanique de La Lauch
06.12.2018
R-3 - Die spring - ISO 10243 - Strong load
HPC
03.08.2023
Series A - Ultra heavy load
Veith
08.10.2009
RXHG Ø 38 - Extra heavy duty die springs
Royme
08.03.2023
SN2685 - Elastomer-staff
STRACK
10.06.2024
R-4 - Die spring - ISO 10243 - Extra strong load
HPC
03.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表