您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hirt
Created: 22.04.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hirt
K - Ball cage
Hirt
Ball cages
Powered by
CAD模型選擇
{hirt/ball_cages/ball_cage.prj},{NB=K0508030},{IDNR=},{CAGE=K0508030},{KID=5.3},{KAD=7.7},{L=30},{KG=1.5},{KZ=72},{KZ1=8},{KZ2=9},{KZ22=0},{ROT=0.0},{R=9x8},{W=3.41},{W1=3.41},{F=0.2},{LG1=3.330},{LG2=1.665},{LV1=0.00},{LV2=0.00},{VERS=1},{MATERIAL1=100C6 hardened 62HRC},{MATERIAL2=Brass}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CAGE
Order No.
ⁿ/ₐ
KID
Inner Diameter cage
[mm]
KAD
Outer Diameter cage
[mm]
L
Length Ball cage
[mm]
KG
Ball size
[mm]
KZ
Ball number
[mm]
R
Rows
ⁿ/ₐ
W
Angle
[°]
F
Chamfers
[mm]
LG1
[mm]
LG2
[mm]
LV1
[mm]
LV2
[mm]
MATERIAL1
Standard for Ball
ⁿ/ₐ
MATERIAL2
Standard for Tube
ⁿ/ₐ
K0305010
K0305010
3.2
4.8
10
1.0
24
4x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0305015
K0305015
3.2
4.8
15
1.0
36
6x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0305020
K0305020
3.2
4.8
20
1.0
48
8x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0305030
K0305030
3.2
4.8
30
1.0
72
12x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0406010
K0406010
4.2
5.8
10
1.0
24
4x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0406015
K0406015
4.2
5.8
15
1.0
36
6x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0406020
K0406020
4.2
5.8
20
1.0
48
8x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0406025
K0406025
4.2
5.8
25
1.0
60
10x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0406030
K0406030
4.2
5.8
30
1.0
72
12x6
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0507010
K0507010
5.2
6.8
10
1.0
32
4x8
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0507015
K0507015
5.2
6.8
15
1.0
48
6x8
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0507020
K0507020
5.2
6.8
20
1.0
64
8x8
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0507030
K0507030
5.2
6.8
30
1.0
96
12x8
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0608010
K0608010
6.2
7.8
10
1.0
40
4x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0608015
K0608015
6.2
7.8
15
1.0
60
6x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0608020
K0608020
6.2
7.8
20
1.0
80
8x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0608025
K0608025
6.2
7.8
25
1.0
100
10x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0608030
K0608030
6.2
7.8
30
1.0
120
12x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0709010
K0709010
7.2
8.8
10
1.0
40
4x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0709015
K0709015
7.2
8.8
15
1.0
60
6x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0709020
K0709020
7.2
8.8
20
1.0
80
8x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0810010
K0810010
8.2
9.8
10
1.0
40
4x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0810015
K0810015
8.2
9.8
15
1.0
60
6x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0810020
K0810020
8.2
9.8
20
1.0
80
8x10
3.41
0.2
2.500
1.250
0.00
0.00
100C6 hardened 62HRC
Brass
K0810030
K0810030
8.2
9.8
30
1.0
120
10x12
3.41
0.2
3.000
1.500
0.00
0.00
100C6 hardened 62HRC
Brass
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Strain relief comb strips - Strain relief devices
Kabelschlepp
22.09.2023
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Tight Master
KANA (Katayama Chain)
27.06.2023
K-Standard Pinion Gear module 3
KANA (Katayama Chain)
07.07.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
S/SX 2500 - Steel Carriers
Kabelschlepp
01.03.2024
S/SX 0650 - Steel Carriers
Kabelschlepp
01.03.2024
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
KPL 300
KANA (Katayama Chain)
27.06.2023
EP Sprocket
KANA (Katayama Chain)
27.06.2023
KCM Hollow Pin Chain
KANA (Katayama Chain)
05.07.2023
KCM Double Pitch Roller Chain
KANA (Katayama Chain)
05.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表