您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0720 - Rod ends with plain bearing external thread, stainless steel
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/gelenke/27629.prj},{NB=K0720.22_0},{BESTKIPP=K0720.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=13},{TZD=97.2},{TZS=99.7},{GEW=0.463},{BS=Infotext},{XROT=0,[-$W.:$W.]},{NDM=22.0},{XA=16.4},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{EAN=4059245180271},{ZTN=84833080},{ROHS=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
weight
[kg]
EAN
EAN-Nummer Kipp
ⁿ/ₐ
ZTN
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0720.05_0
K0720.05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.014
4059245180134
84833080
Yes
K0720.06_0
K0720.06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.020
4059245180158
84833080
Yes
K0720.08_0
K0720.08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.038
4059245180172
84833080
Yes
K0720.10_0
K0720.10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.061
4059245180196
84833080
Yes
K0720.12_0
K0720.12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.095
4059245180219
84833080
Yes
K0720.16_0
K0720.16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
13
52.7
60.6
0.202
4059245180233
84833080
Yes
K0720.20_0
K0720.20
right-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
13
78.1
83.1
0.327
4059245180257
84833080
Yes
K0720.22_0
K0720.22
right-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
13
97.2
99.7
0.463
4059245180271
84833080
Yes
K0720.051_0
K0720.051
left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.014
4059245180141
84833080
Yes
K0720.061_0
K0720.061
left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.020
4059245180165
84833080
Yes
K0720.081_0
K0720.081
left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.038
4059245180189
84833080
Yes
K0720.101_0
K0720.101
left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.063
4059245180202
84833080
Yes
K0720.121_0
K0720.121
left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.091
4059245180226
84833080
Yes
K0720.161_0
K0720.161
left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
60.6
0.199
4059245180240
84833080
Yes
K0720.201_0
K0720.201
left-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
15
78.1
83.1
0.327
4059245180264
84833080
Yes
K0720.221_0
K0720.221
left-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
15
97.2
99.7
0.458
4059245180288
84833080
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
27629 - Rod ends with plain bearing external thread, stainless steel DIN IS...
norelem
26.06.2024
K0720 - Rod ends with plain bearing external thread, stainless steel DIN IS...
KIPP
01.07.2024
GN 1524 - Stainless Steel-Swing bolts, with long threaded bolt
Elesa+Ganter
21.06.2024
DIN582 ST - Lifting eye bolts, steel
Berger Tools
29.05.2023
DIN-ISO-12240.4-K-GS-AG - Heavy-Duty Rod Ends GS DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
K0716 - Rod ends with ball bearing, external thread DIN ISO 12240-4
KIPP
01.07.2024
EALM HT - High temperature rod ends with male thread, leftt-hand thread
igus
01.02.2024
AHR_003 - Rod ends with a male thread
SKF
31.05.2024
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
DIN-ISO-12240.4-K-GT-AG - Heavy-Duty Rod Ends GT DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
DIN-ISO-12240.4-K-BR-AG - Heavy-Duty Rod Ends BR with Spherical Bearing DIN...
MÄDLER
26.04.2024
B0447 - Rod ends with plain bearing external thread, DIN ISO 12240-4
Blohm
02.07.2024
K0732 - Clevis joints stainless steel DIN 71752
KIPP (BIM)
25.05.2021
EARM - Rod end bearing with external thread, right-hand thread
igus
01.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表