您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0732 - Clevis joints stainless steel DIN 71752
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/gelenke/27622.prj},{NB=K0732.1248},{BESTKIPP=K0732.1248},{AUSF=Rechtsgewinde},{B=12},{G=48},{D1=12},{D2=M 12},{D3=20},{L2=72},{A=24},{GEW=0.199},{BS=Infotext},{NDM=12},{ST=1.750},{XA=86},{XB=18.0},{XC=3},{XD=32},{XE=20},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{EAN=4059245179220},{ZTN=73181900},{ROHS=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
distance
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L2
Length
[mm]
A
width
[mm]
GEW
weight
[kg]
EAN
EAN-Nummer Kipp
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0732.0510
K0732.0510
right-hand thread
5
10
5
M 5
9
20
10
0.012
4059245179084
73181900
Yes
K0732.0612
K0732.0612
right-hand thread
6
12
6
M 6
10
24
12
0.019
4059245179107
73181900
Yes
K0732.0816
K0732.0816
right-hand thread
8
16
8
M 8
14
32
16
0.046
4059245179114
73181900
Yes
K0732.0832
K0732.0832
right-hand thread
8
32
8
M 8
14
48
16
0.062
4059245179138
73181900
Yes
K0732.1020
K0732.1020
right-hand thread
10
20
10
M10
18
40
20
0.089
4059245179152
73181900
Yes
K0732.10120
K0732.10120
right-hand thread
10
20
10
M 10 x 1,25
18
40
20
0.090
4059245179145
73181900
Yes
K0732.1040
K0732.1040
right-hand thread
10
40
10
M 10
18
60
20
0.120
4059245179176
73181900
Yes
K0732.1224
K0732.1224
right-hand thread
12
24
12
M 12
20
48
24
0.148
4059245179206
73181900
Yes
K0732.12124
K0732.12124
right-hand thread
12
24
12
M 12 x 1,25
20
48
24
0.150
4059245179183
73181900
Yes
K0732.1248
K0732.1248
right-hand thread
12
48
12
M 12
20
72
24
0.199
4059245179220
73181900
Yes
K0732.12148
K0732.12148
right-hand thread
12
48
12
M 12 x 1,25
20
72
24
0.213
4059245179190
73181900
K0732.1428
K0732.1428
right-hand thread
14
28
14
M 14
24
56
27
0.218
4059245179237
73181900
Yes
K0732.1632
K0732.1632
right-hand thread
16
32
16
M 16
26
64
32
0.338
4059245179251
73181900
Yes
K0732.16132
K0732.16132
right-hand thread
16
32
16
M 16 x 1,5
26
64
32
0.338
4059245179244
73181900
Yes
K0732.05101
K0732.05101
left-hand thread
5
10
5
M 5
9
20
10
0.011
4059245179091
73181900
Yes
K0732.06121
K0732.06121
left-hand thread
6
12
6
M 6
10
24
12
0.019
4059245206995
73181900
Yes
K0732.08161
K0732.08161
left-hand thread
8
16
8
M 8
14
32
16
0.046
4059245179121
73181900
Yes
K0732.10201
K0732.10201
left-hand thread
10
20
10
M10
18
40
20
0.089
4059245179169
73181900
Yes
K0732.12241
K0732.12241
left-hand thread
12
24
12
M 12
20
48
24
0.148
4059245179213
73181900
Yes
K0732.16321
K0732.16321
left-hand thread
16
32
16
M 16
26
64
32
0.338
4059245179268
73181900
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表