您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K156-1xxx-zz - WADI heat EMC brass
Jacob
Cable Entry Systems
EMV-Cable Glands and Accessories
WADI heat EMC brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/emv_kabelversch_und_zubehoer/wadi_heat_emv_messing/k156_1xxx_zz.prj},{NB=K156-1025-00},{ARTNR=K156-1025-00},{L=8.0},{SW1=32},{SW2=32},{EK=36.0},{H=35.5},{STGEW=76.0},{PACK=50},{TEMPV=-40},{TEMPH=200},{ND=25.000},{H1=12.0},{SWH=5.000},{H2=1.0},{H3=4.0},{H4=2.0},{H5=3.5},{H6=2.0},{A2=31.500},{A3=29.000},{A4=22.900},{R1=6.000},{R2=0.500},{R3=0.300},{HH=4.300},{HH1=7.200},{HH2=15.400},{HH3=6.000},{HH4=2.600},{HH5=0.000},{ORING=1.000},{HA=20.70},{HA1=14.93},{HA2=20.80},{HA3=10.00},{HA4=20.80},{HA5=0.00},{H11=35.50},{A5=26.90},{EF007839=25},{EF001742=-40},{EF003712=1.5},{EF000368=8.0},{EF000177=32},{EF005466=14.0},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=K156-1025-00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
C1
Lower clamping
[mm]
C2
Upper clamping
[mm]
E
Clamping range cable shield
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATFD
Material spring
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
ⁿ/ₐ
IP67
Protection grade
ⁿ/ₐ
IP69
Protection grade
ⁿ/ₐ
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
K156-1012-00
K156-1012-00
M12x1.5
3 - 8
3 - 5
5 - 8
3.5-5.5
6.5
16
16
17.5
25.5
2
17.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
100
IP66
IP67
IP69
-40
200
48b14566-113d-451f-89c9-6...
K156-1016-00
K156-1016-00
M16x1.5
5 - 10.5
5 - 7.5
7.5 - 10.5
5.5-8
7.0
20
20
22.0
31.5
5
33.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
100
IP66
IP67
IP69
-40
200
a1c12ce4-6159-4072-bc28-0...
K156-1020-00
K156-1020-00
M20x1.5
8 - 15
8 - 10.5
10.5 - 15
8-11
8.0
25
25
28.0
33.0
4
47.9
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
50
IP66
IP67
IP69
-40
200
c33fdff1-1872-4e58-95f1-f...
K156-1025-00
K156-1025-00
M25x1.5
12.5 - 20.5
12.5 - 15.5
15.5 - 20.5
10-15
8.0
32
32
36.0
35.5
6
76.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
50
IP66
IP67
IP69
-40
200
be605ead-74d6-403f-a92c-8...
K156-1032-00
K156-1032-00
M32x1.5
17 - 25.5
17 - 20.5
20.5 - 25.5
13-20
9.0
36
36
39.0
40.5
8
90.9
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
25
IP66
IP67
IP69
-40
200
bf3552f4-2346-486d-beb5-7...
K156-1040-00
K156-1040-00
M40x1.5
24 - 33
24 - 29
29 - 33
20-27
9.0
45
45
50.0
43.0
13
152.7
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
10
IP66
IP67
IP69
-40
200
d7734916-7e12-4c68-9ad8-0...
K156-1050-00
K156-1050-00
M50x1.5
31 - 42
31 - 37.5
37.5 - 42
26-34
10.0
55
55
62.0
47.5
12
234.7
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
5
IP66
IP67
IP69
-40
200
3151a2ff-7877-461c-89b2-0...
K156-1063-00
K156-1063-00
M63x1.5
40 - 53
40 - 46
46 - 53
34-44
10.0
70
70
78.0
53.0
35/45*
424.6
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
FKM/green
FKM/green
5
IP66
IP67
IP69
-40
200
5b5124c0-6197-4cbb-95a1-1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表